Product overview
Description
The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control.This IC is capable of meeting more stringent energy-saving standards as it has very low consumption and operates in burst mode under light load. The device features an adjustable extra power timer (EPT) that enables the IC to sustain overload conditions for a few seconds. The integrated HV startup, sense FET and oscillator with jitter allow the advantage of using minimal components in the application. The device features high-level protections like dual-level OCP, output overvoltage, short-circuit, and thermal shutdown with hysteresis. After the removal of a fault condition, the IC is automatically restarted.
-
All features
- 800 V avalanche-rugged power MOSFET allowing achieving ultra wide-range input Vac
- Embedded HV startup and sense FET
- PWM current-mode controller
- OCP with selectable threshold (IDlim) and 2ndOCP with higher value (IDMAX) to protect the IC from transformer saturation or short-circuit of the secondary diode
- 30 mW no-load consumption at 230 Vac
- Two operating frequencies:
- 60 kHz (L type) or 115 kHz (H type)
- Jittered frequency reduces the EMI
- Extra power timer (EPT) blanks the overload current for few seconds
- Output overvoltage protection with tight tolerance and digital noise filter
- Soft-start reduces the stress during startup and increases IC lifetime
- Automatic restart after a fault condition
- Thermal shutdown increases system reliability and IC lifetime
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VIPER28HD | Active | SO-16 | Industrial | Ecopack2 | |
VIPER28HDTR | Active | SO-16 | Industrial | Ecopack2 | |
VIPER28HN | Active | PDIP 7 | Industrial | Ecopack2 | |
VIPER28LD | Active | SO-16 | Industrial | Ecopack2 | |
VIPER28LDTR | Active | SO-16 | Industrial | Ecopack2 | |
VIPER28LN | Active | PDIP 7 | Industrial | Ecopack2 | |
VIPER28HN
Package:
PDIP 7Material Declaration**:
VIPER28LN
Package:
PDIP 7Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Transistor Breakdown Voltage (V) (min) | Drain Current (A) (nom) | RDS(on) (Ω) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VIPER28LD | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
VIPER28LN | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
VIPER28HDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
VIPER28HN | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
VIPER28LDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
VIPER28HD | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
VIPER28LD Active
VIPER28LN Active
VIPER28HDTR Active
VIPER28HN Active
VIPER28LDTR Active
VIPER28HD Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors