Product overview

Description

The VN751PT is a monolithic device developed using STMicroelectronics' VIPower M03 technology, intended to drive any kind of load with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes. Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. The device automatically turns off in case of ground pin disconnection. This device is especially suitable for industrial applications in conformity with IEC 61131-2 programmable controller international standard.

  • All features

    • 8 V to 36 V supply voltage range
    • Up to IOUT = 2.5 A operating current
    • RDS(on): 60 mΩ
    • CMOS compatible input
    • Thermal shutdown
    • Shorted load protection
    • Undervoltage and overvoltage shutdown
    • Protection against loss of ground
    • Fast demagnetization of inductive loads
    • Very low standby current
    • Compliance to 61000-4-4 IEC test up to 4 kV
    • Open drain status output

Circuit Diagram

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IFP005V2

      Active

      High side driver demonstration board based on the VN751PT

      Process control and automation --
      STEVAL-IFP005V2

      Description:

      High side driver demonstration board based on the VN751PT

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN751PT

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VN751PT
Active
PPACK 5 Industrial Ecopack1
VN751PT13TR
Active
PPACK 5 Industrial Ecopack1

VN751PT

Package:

PPACK 5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PPACK 5

Grade

Industrial

RoHS Compliance Grade

Ecopack1

VN751PT13TR

Package:

PPACK 5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PPACK 5

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VN751PT
Active
1.3348 / 1k
Available at 3 distributors

Distributor availability of VN751PT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 3925 1
AVNET AMERICA 2898 0
DIGIKEY WORLDWIDE 4226 1

Distributor reported inventory date: 3/30/2025

PPACK 5 Tube CHINA EAR99 NEC
VN751PT13TR
Active
1.3348 / 1k
Available at 4 distributors

Distributor availability of VN751PT13TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2433 1
MOUSER WORLDWIDE 3450 1
AVNET AMERICA 7500 0
DIGIKEY WORLDWIDE 4549 1

Distributor reported inventory date: 3/30/2025

PPACK 5 Tape and Reel CHINA EAR99 NEC

VN751PT Active

Budgetary Price (US$)*/Qty:
1.3348 / 1k
Package:
PPACK 5
Packing Type:
Tube
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

VN751PT

Distributor Name

MOUSER

Stock

3925

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

2898

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

4226

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

VN751PT13TR Active

Budgetary Price (US$)*/Qty:
1.3348 / 1k
Package:
PPACK 5
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

VN751PT13TR

Distributor Name

Farnell Element14

Stock

2433

Min.Order

1

MOUSER

Stock

3450

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

7500

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

4549

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors