VNI8200XP-32

Active
Education

Octal high side smart power solid state relay with serial/parallel selectable interface on chip

Download datasheet Order Direct

Product overview

Description

The VNI8200XP and VNI8200XP-32 are monolithic 8-channel drivers, designed in STMicroelectronics™ VIPower™ technology, intended to drive any kind of load with one side connected to ground. Both ICs operates from 10.5 V to 36 V and feature a very low supply current, parallel or 4-wires SPI control interface, 4x2 LED matrix and a micropower step-down switching regulator with peak current control loop mode.

The SPI interface (enabled by SEL2 pin = H) can work up to 5 MHz in 8-bits (SEL1 = L), or 16-bits (SEL1 = H) with parity check and extended diagnostic (DC-DC operation, Case over-temperature, SPI Communication Fail, Power Good) information. In SPI mode the daisy chain is allowed, both the OUT_EN signal and the MCU freeze detection by whatchdog are available. If enabled (WD_EN voltage above 25% of VREG), the watchdog circuitry generates an internal reset on expiry of the internal watchdog timer. The watchdog timer reset can be achieved by applying a negative pulse on the WD pin. The whatchdog timer can be programmed by the set voltage on WD_EN pin.

The internal LED matrix driver circuitry (4 rows, 2 columns) allows the efficient driving of the 8 LEDs reporting the on/off status of each of the 8 outputs. The VREG pin supplies both the logic output buffers and LED matrix. The 100 mA output current capability of the integrated step-down (featuring overload and short-circuit conditions) can be used to supply both the VREG pin and other application components (for example digital isolators or optocouplers).

Active per-channel current limitation (0.7 A and 1.0A for VNI8200XP and VNI8200XP-32, respectively), combined with channel-independent thermal shutdown, protect the circuitry against overload and short circuit. Built-in thermal shutdown protects each channel from over-temperature and overload: each overheated channel automatically turns OFF after its junction temperature triggers the protection threshold (TTSD). The channel turns back ON if its junction temperature decreases lower than restart threshold (TR). An additional case temperature sensor protects the whole chip against over-temperature: if the case temperature triggers the TCSD threshold then overloaded channels are turned OFF and restart only when case temperature decreased down to the reset threshold (TCR). Non overloaded channels continue to operate normally.

Loss of GND protection guarantees automatic turn off the outputs in case of ground wire break.

Dedicated diagnostic pins report the detection of: invalid voltage range on VCC rail (PG pin), case over-temperature (TWARN pin), SPI fault or junction over-temperature (FAULT pin).

  • All features

    • Voltage operating range 10.5 V to 36 V
    • UVLO with hysteresis
    • Output current: 0.7 A or 1.0 A (VNI8200XP or VNI8200XP-32) per channel
    • Low supply current in OFF (1 mA) and ON (5.3 mA) state
    • 5 V and 3.3 V compatible I/Os
    • Selectable interface on logic side SPI or parallel
    • 5 MHz SPI (8 or 16-bits) with output enable, daisy chain and MCU freeze detection
    • 100 mA DC-DC with integrated boot diode and adjustable output voltage
    • 4x2 LED matrix for efficient outputs state LEDs driving
    • Can drive all type (resistive, capacitive, inductive) of loads
    • Per-channel overload and short-circuit protection
    • Per-channel/independent overtemperature protection
    • Fast demagnetization of inductive loads (Vout clamp)
    • Overvoltage protection (VCC clamping)
    • Loss of GND protection
    • Power Good (supply voltage level) diagnostic
    • Common fault open drain output
    • IC warning temperature detection
    • PowerSSO-36 (10.3 x 10.3 mm) package
    • Designed to meet IEC61131-2, IEC61000-4-2, IEC61000-4-4 and IEC61000-4-5

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNI8200XP-32

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VNI8200XP-32
Active
PowerSSO 36 Industrial Ecopack2
VNI8200XPTR-32
Active
PowerSSO 36 Industrial Ecopack2

VNI8200XP-32

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VNI8200XPTR-32

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VNI8200XP-32
Available at 2 distributors

Distributor availability of VNI8200XP-32

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 647 1
AVNET AMERICA 2450 0

Distributor reported inventory date: 4/18/2025

VNI8200XPTR-32
Available at 1 distributors

Distributor availability of VNI8200XPTR-32

Distributor Name
Region Stock Min. Order Third party link
FUTURE WORLDWIDE 50 0

Distributor reported inventory date: 4/18/2025

VNI8200XP-32 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNI8200XP-32

Distributor Name

MOUSER

Stock

647

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

2450

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/18/2025

VNI8200XPTR-32 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNI8200XPTR-32

Distributor Name

FUTURE

Stock

50

Min.Order

0

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/18/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors