A2F20M65W3-FC

Active
Design Win

ACEPACK 2 power module, fourpack topology, 650 V, 23 mOhm typ. SiC Power MOSFET gen.3 with NTC

Download datasheet

Product overview

Description

This power module realizes a fourpack topology in an ACEPACK 2 module with NTC and capacitance, integrating the latest advances in silicon carbide MOSFETs from STMicroelectronics, represented by third generation technology. This modular solution is used to realize complex topologies with very high power density and efficiency requirements.

  • All features

    • Fourpack topology
    • ACEPACK 2 power module
      • 23 mΩ of typical RDS(on) each switch
      • Insulation voltage 2.5 kVrms
      • Integrated NTC temperature sensor
      • Integrated DC link capacitor
      • DBC Cu-Al2O3-Cu based
      • Press-fit contact pins

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A2F20M65W3-FC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
A2F20M65W3-FC
Active
ACEPACK 2 Industrial Ecopack1

A2F20M65W3-FC

Package:

ACEPACK 2

Material Declaration**:

PDF XML

Marketing Status

Active

Package

ACEPACK 2

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
A2F20M65W3-FC
Available at distributors

Distributor availability of A2F20M65W3-FC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

A2F20M65W3-FC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

A2F20M65W3-FC

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors