Technical Note
Datasheet
- DS13764 Automotive-grade ACEPACK DRIVE power module, sixpack topology 1200 V, 1.9 mΩ typ. SiC MOSFET gen.3 based
- DS13766 Automotive-grade ACEPACK DRIVE power module, sixpack topology 1200 V, 1.9 mΩ typ. SiC MOSFET gen.3 based
- DS13788 Automotive-grade ACEPACK DRIVE power module, sixpack topology 750 V, 1.2 mΩ typ. SiC MOSFET gen.3 based
- DS13813 Automotive-grade ACEPACK DRIVE power module, sixpack topology 750 V, 1.2 mΩ typ. SiC MOSFET gen.3 based
- DS13814 Automotive-grade ACEPACK DRIVE power module, sixpack topology 750 V, 1.6 mΩ typ. SiC MOSFET gen.3 based