ADP360120W3

Active

Automotive-grade ACEPACK DRIVE power module, sixpack topology 1200 V, 2.55 mOhm typ. SiC MOSFET gen.3 based

Download datasheet Order Direct

Product overview

Description

The ACEPACK DRIVE is a compact sixpack module optimized for hybrid and electric vehicles traction inverter. This power module features switches based on silicon carbide Power MOSFET 3rd generation, are characterized by very low RDS(on), very limited switching losses and outstanding performances in synchronous rectification working mode. This will ensure superb efficiency in final application, saving battery recharging cycles.

A copper base plate with pin-fin base structure make direct fluid cooling available for this power module minimizing thermal resistance.

A dedicated pin-out has been developed to get the best switching performances and press-fit pins will ensure optimal connection with driving board.

  • All features

    • AQG 324 qualified
    • 1200 V blocking voltage
    • 2.55 mΩ of typical RDS(on)
    • Maximum operating junction temperature TJ = 175 °C
    • Very low switching energy
    • Low inductive compact design for an higher power density
    • Si3N4 AMB substrate to improve thermal performance
    • SiC Power MOSFET chip sintered to substrate for improved lifetime
    • 4.2 kV DC 1 s insulation
    • Directly liquid cooled base plate with pin-fins
    • Three integrated NTC temperature sensors

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.