Product overview
Description
This ACEPACK DMT-32 power module realizes a sixpack topology with integrated NTC, tailored for the DC/DC converter stage of the OBC in hybrid and electric vehicles. The power module features six silicon carbide Power MOSFETs of 2nd generation from STMicroelectronics. Thanks to the well-recognized chip technology, the ACEPACK DMT-32 ensures the best compromise between energy losses and high switching frequency operation mode. This module allows you to create complex topologies with very high power densities as well as high efficiency requirements. The AlN insulated substrate enables optimal thermal performance. Moreover, thanks to the specific design featuring grooves on the molding ensure a high creepage distance.
-
All features
- AQG 324 qualified
- 1200 V blocking voltage
- 47.5 mΩ of typical RDS(on)
- Maximum operating junction temperature TJ = 175 °C
- DBC Cu-AlN-Cu based substrate to improve thermal performance
- Isolation voltage 3 kV
- Integrated NTC temperature sensor
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M1P45M12W2-1LA | Active | ACEPACK DMT-32 | Automotive | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
M1P45M12W2-1LA | | | distributors No availability of distributors reported, please contact our sales office |
M1P45M12W2-1LA Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors