STIB1560DM2-Z

Active
Design Win

SLLIMM 2nd series IPM, 3-phase inverter 0.15 Ohm typ., 15 A, 600 V Power MOSFET

Download datasheet Order Direct

Product overview

Description

This new IPM, belonging to the second series of SLLIMM (small low-loss intelligent molded module), provides a compact, high-performance AC motor drive in a simple, rugged design.

It combines new ST proprietary control ICs with the high-voltage N-channel superjunction MDmesh DM2, providing fast-recovery diode series to increase efficiency and minimize EMI and overall losses, making it ideal for any high-efficiency converter and 3-phase inverter system.

  • All features

    • IPM 15 A, 600 V, 3-phase MOSFET inverter bridge including 2 control ICs for gate driving
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Internal bootstrap diode
    • Undervoltage lockout of gate drivers
    • Smart shutdown function
    • Short-circuit protection
    • Shutdown input/fault output
    • Separate open-source outputs
    • Built-in temperature sensor
    • Comparator for fault protection
    • Fast, soft recovery diodes
    • Fully isolated package
    • Isolation rating of 1600 Vrms/min
    • UL recognition: UL 1557, file E81734

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STIB1560DM2-Z

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STIB1560DM2-Z
Active
SDIP2B-26L Industrial Ecopack2

STIB1560DM2-Z

Package:

SDIP2B-26L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SDIP2B-26L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STIB1560DM2-Z
Available at distributors

Distributor availability of STIB1560DM2-Z

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STIB1560DM2-Z Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STIB1560DM2-Z

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors