GWA40MS120DF4AG

Active
Design Win Education

Automotive-grade trench gate field-stop, 1200 V, 40 A, low-loss MS series IGBT in a TO-247 long leads package

Download datasheet

Product overview

  • All features

    • AEC-Q101 qualified
    • 8 μs of short-circuit withstand time at VCC = 800 V, VGE = 15 V, TJ (start) = 175 °C
    • VCE(sat) = 1.95 V (typ.) @ IC = 40 A
    • Tight parameter distribution
    • Positive VCE(sat) temperature coefficient
    • Low thermal resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - GWA40MS120DF4AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
GWA40MS120DF4AG
Active
TO-247 long leads Automotive Ecopack2

GWA40MS120DF4AG

Package:

TO-247 long leads

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-247 long leads

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
GWA40MS120DF4AG
Available at distributors

Distributor availability of GWA40MS120DF4AG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

GWA40MS120DF4AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

GWA40MS120DF4AG

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors