Product overview
Description
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the MS series IGBTs, which represent an evolution of low-loss M series specifically designed for inverter system thanks to the outstanding short-circuit capability at high bus voltage value. Furthermore, the slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.
-
All features
- AEC-Q101 qualified
- 8 μs of short-circuit withstand time at VCC = 800 V, VGE = 15 V, TJ (start) = 175 °C
- VCE(sat) = 1.95 V (typ.) @ IC = 40 A
- Tight parameter distribution
- Positive VCE(sat) temperature coefficient
- Low thermal resistance
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
GWA40MS120F4AG | Active | TO-247 long leads | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
GWA40MS120F4AG | | | distributors No availability of distributors reported, please contact our sales office |
GWA40MS120F4AG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors