SCTW35N65G2V

Active
Education

Silicon carbide Power MOSFET 650 V, 55 mOhm typ., 45 A in an HiP247 package

Download datasheet Order Direct

Product overview

Description

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of junction temperature.

  • All features

    • Very fast and robust intrinsic body diode
    • Extremely low gate charge and input capacitance
    • Very high operating junction temperature capability (TJ = 200°C)

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STDES-3KWTLCP

      Active

      3 kW telecom rectifier reference design based on the STM32G474RBT6 digital power MCU

      Power supplies and converters ST
      STDES-3KWTLCP

      Description:

      3 kW telecom rectifier reference design based on the STM32G474RBT6 digital power MCU

      STDES-PFCBIDIR

      Active

      15 kW, three-phase, three-level Active Front End (AFE) bidirectional converter for industrial and electric vehicle DC fast charging applications

      Power supplies and converters ST
      STDES-PFCBIDIR

      Description:

      15 kW, three-phase, three-level Active Front End (AFE) bidirectional converter for industrial and electric vehicle DC fast charging applications

      STDES-VIENNARECT

      Active

      15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction

      Power supplies and converters ST
      STDES-VIENNARECT

      Description:

      15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction

      STDES-VRECTFD

      Active

      15 kW, three-level, three-phase Vienna rectifier with digital control for power factor correction

      Power supplies and converters ST
      STDES-VRECTFD

      Description:

      15 kW, three-level, three-phase Vienna rectifier with digital control for power factor correction

      STEVAL-DPSTPFC1

      Active

      3.6 kW Totem Pole PFC with inrush current limiter reference design using TN3050H-12WY and SCTW35N65G2V

      Power supplies and converters ST
      STEVAL-DPSTPFC1

      Description:

      3.6 kW Totem Pole PFC with inrush current limiter reference design using TN3050H-12WY and SCTW35N65G2V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCTW35N65G2V

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SCTW35N65G2V
Active
HIP247 Industrial Ecopack2

SCTW35N65G2V

Package:

HIP247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HIP247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SCTW35N65G2V
Available at distributors

Distributor availability of SCTW35N65G2V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SCTW35N65G2V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SCTW35N65G2V

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors