STGB20M65DF2

Active
Design Win Education

Trench gate field-stop, 650 V, 20 A, M series low loss IGBT

Download datasheet

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field‑stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where the low-loss and the short-circuit functionality is essential. Furthermore, the positive VCE(sat) temperature coefficient and the tight parameter distribution result in safer paralleling operation.

  • All features

    • Maximum junction temperature: TJ = 175 °C
    • High short-circuit withstand time
    • VCE(sat) = 1.55 V (typ.) @ IC = 20 A
    • Tight parameters distribution
    • Low thermal resistance
    • Soft and very fast-recovery antiparallel diode

You might also like...

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - STGB20M65DF2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STGB20M65DF2
Active
Trench gate field-stop, 650 V, 20 A, M series low loss IGBT D2PAK Industrial Ecopack2 10 2024-06-04T00:00:00.000+02:00

STGB20M65DF2

Package:

Trench gate field-stop, 650 V, 20 A, M series low loss IGBT

Material Declaration**:

Marketing Status

Active

General Description

Trench gate field-stop, 650 V, 20 A, M series low loss IGBT

Package

D2PAK

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
General Description
min
max
STGB20M65DF2
Available at distributors

Distributor availability of STGB20M65DF2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGB20M65DF2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGB20M65DF2

Operating Temperature (°C)

Min:

Max:

General Description:

Trench gate field-stop, 650 V, 20 A, M series low loss IGBT

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors