STGB20N40LZ

NRND
Design Win

Automotive-grade 390 V internally clamped IGBT ESCIS 300 mJ

Download datasheet

Product overview

Description

This application-specific IGBT utilizes the most advanced PowerMESH™ technology. The built-in Zener diodes between gate-collector and gate-emitter provide overvoltage protection capabilities. The device also exhibits low on-state voltage drop and low threshold drive for use in automotive ignition systems.

  • All features

    • Designed for automotive applications and AEC-Q101 qualified
    • ESD gate-emitter protection
    • Gate-collector high voltage clamping
    • Logic level gate drive
    • Low saturation voltage
    • High pulsed current capability
    • Gate and gate-emitter resistor

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGB20N40LZ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGB20N40LZ
NRND
D2PAK Automotive Ecopack1

STGB20N40LZ

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
PTOT (W) (max)
Eoff (mJ) (typ) (@ Tc=125°C)
min
max
STGB20N40LZ
Available at distributors

Distributor availability of STGB20N40LZ

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGB20N40LZ NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGB20N40LZ

Operating Temperature (°C)

Min:

Max:

PTOT (W) (max):

150

Eoff (mJ) (typ) (@ Tc=125°C):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors