Used as coil drivers for high-performance car ignition systems, these IGBTs are available in different clamp voltages (with typical values ranging from 350 V up to 410 V) and current levels (from 10 A up to 30 A). They feature an exceptionally stable VCES over the whole temperature range (-55 to 175 °C) thanks to the stable behavior of the thermally compensated built-in Zener diode. The integrated Zener diode also enables protection against voltage spikes, thus preventing the IGBT from operating in breakdown condition. The available packages are DPAK, IPAK, D2PAK and TO-220.
STPOWER IGBTs 300-400V (clamped)
Show only products supplied by ST
Please enter your desired search query and search again File Type▾
- File Type
- ZIP
Latest update▾
- Latest update
File Type▾
- File Type
- ZIP
Latest update▾
- Latest update