CATEGORIES

>= 1350V IH2 series - Soft switching (20 to 60 kHz)

The IH2 series extends the STPOWER IGBT family for induction heating applications in single switch quasi-resonant topology with the addition of the 1600 V voltage class to the existing 1350 V range. IH2 series IGBTs feature a higher breakdown voltage than the previous IH series and are combined with a copackaged low-drop diode.

The IH2 series is based on advanced trench gate field-stop (TGFS) technology with very high intrinsic breakdown voltage. The IH2 series helps maximize efficiency in single-switch quasi-resonant converters over a wide 16-60 kHz switching frequency range. Moreover, thanks to the low-drop diode and optimized turn-off energy, the IH2 series ensures very high efficiency in soft-switching conditions.

A modern induction cooktop with four cooking zones and touch controls.

Discover our product portfolio

1350 V IH2 series IGBTs are available in 25 and 35 A versions with TO-247 long-lead packages.

1600 V IH2 series IGBTs are available in 30 A version with TO-247 long-lead packages.

>= 1350V IH2 series product portfolio

Key benefits

  • High robustness and reliability thanks to 1350 and 1600 V breakdown voltage and extended maximum TJ of 175°C
  • Optimized VCEsat-EOFF tradeoff for soft-switching commutation
  • Positive VCE(sat) temperature coefficient with tight parameter distribution for design simplification and easy paralleling
  • Low-drop freewheeling diode for highest efficiency in soft-switching conditions