CATEGORIES

Power transistors

STripFET F8 Series

ST has extended its portfolio of low-voltage MOSFETs with the introduction of the STPOWER STripFET F8 technology.

This AEC-Q101 qualified technology offers a wide package solution from 30 to 150V to meet all the requirements for very high-power-density solutions.

Cutting both on-resistance and switching losses while optimizing body-diode properties, STripFET F8 technology saves energy and ensures low noise in power conversion, motor control and power distribution circuits.

STL320N4LF8

Extended STripFET F8 portfolio with both industrial and automotive MOSFETs

Our STripFET F8 series includes 40V standard-level power MOSFETs available in both industrial- and automotive-grade devices. Complementing the 40V logic-level offering, these low-voltage, N-channel devices provide design flexibility and enhanced performance for a wide range of applications. The newly introduced STL300N4F8 and STL305N4F8AG have a drain current rating above 300 A and a maximum RDS(on) of 1 mΩ, ensuring outstanding ruggedness and reliability.

STL320N4LF8

Applications

These N-channel low voltage MOSFETs simplify system designs and increase efficiency in applications such as automotive, computer and peripherals, data center, telecom, solar, power supplies and converters, battery chargers, home and professional appliance, gaming, drones, and more.

Computer and peripherals application
  • Laptop
  • Desktop
  • Peripherals
Power supplies and Converters application
  • Server and Telecom power
  • Battery chargers
  • Power Distribution
Home and professional appliance application
  • Vacuum cleaners
  • Cordless
  • Power tools
Gaming drones application
  • Drones
  • Game consoles
Motor control application
  • Body & Convenience
  • Chassis & Safety
Electro-mobility application
  • Bidirectional DC/DC Converter
  • 48V electrical systems

Product types

ST’s advanced STripFET F8 technology ensures excellent switching speed efficiency through low device capacitances that minimize dynamic parameters such as gate-drain charge then boosting the system efficiency. Designers can select higher switching frequencies than STtripFET F7 technology, permitting the use of smaller capacitive and magnetic components. The result is smaller circuit size and reduced bill of material costs as well as an increased power density of the final application.

Benefits

  • Very low conduction losses with increased efficiency and more compact designs
  • Low EMI emissions
  • Body diode softness and low gate-drain charge to ensure excellent switching behavior
  • Tighter gate threshold voltage spread for easier parallel connections
  • Enables smaller package solutions