STGD20N45LZAG

Active
Education

Automotive-grade 450 V internally clamped IGBT ESCIS 300 mJ

Download datasheet Order Direct

Product overview

Description

This application-specific IGBT utilizes the most advanced PowerMESH technology optimized for coil driving in the harsh environment of automotive ignition systems. These devices show very low on-state voltage and very high SCIS energy capability over a wide operating temperature range. Moreover, ESD-protected logic level gate input and an integrated gate resistor means no external protection circuitry is required.

  • All features

    • AEC-Q101 qualified
    • SCIS energy of 300 mJ @ TJ = 25 °C
    • Parts are 100% tested in SCIS
    • ESD gate-emitter protection
    • Gate-collector high voltage clamping
    • Logic level gate drive
    • Very low saturation voltage
    • High pulsed current capability
    • Gate and gate-emitter resistor

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER IGBT Finder

      Active

      STPOWER IGBT finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER IGBT Finder

      Description:

      STPOWER IGBT finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGD20N45LZAG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGD20N45LZAG
Active
DPAK Automotive Ecopack1

STGD20N45LZAG

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
PTOT (W) (max)
Eoff (mJ) (typ) (@ Tc=125°C)
min
max
STGD20N45LZAG
Available at 3 distributors

Distributor availability of STGD20N45LZAG

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1107 1
MOUSER WORLDWIDE 4044 1
DIGIKEY WORLDWIDE 2296 1

Distributor reported inventory date: 3/29/2025

STGD20N45LZAG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGD20N45LZAG

Operating Temperature (°C)

Min:

Max:

PTOT (W) (max):

125

Eoff (mJ) (typ) (@ Tc=125°C):

-

Distributor Name

Farnell Element14

Stock

1107

Min.Order

1

MOUSER

Stock

4044

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2296

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/29/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors