STGI25N36LZAG

Active
Design Win

Automotive-grade 360 V internally clamped IGBT ESCIS 300 mJ

Download datasheet

Product overview

Description

This application-specific IGBT utilizes the most advanced PowerMESH technology optimized for coil driving in the harsh environment of automotive ignition systems. These devices show very low on-state voltage and very high SCIS energy capability over a wide operating temperature range. Moreover, ESD-protected logic level gate input and an integrated gate resistor means no external protection circuitry is required.

  • All features

    • AEC-Q101 qualified
    • SCIS energy of 300 mJ @ TJ = 25 °C
    • Parts are 100% tested in SCIS
    • ESD gate-emitter protection
    • Gate-collector high voltage clamping
    • Logic level gate drive
    • Very low saturation voltage
    • High pulsed current capability
    • Gate and gate-emitter resistor

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGI25N36LZAG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGI25N36LZAG
Active
I2PAK Automotive Ecopack2

STGI25N36LZAG

Package:

I2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

I2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
PTOT (W) (max)
Eoff (mJ) (typ) (@ Tc=125°C)
min
max
STGI25N36LZAG
Available at distributors

Distributor availability of STGI25N36LZAG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGI25N36LZAG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGI25N36LZAG

Operating Temperature (°C)

Min:

Max:

PTOT (W) (max):

150

Eoff (mJ) (typ) (@ Tc=125°C):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors