STH300NH02L-6

Active
Design Win

Automotive-grade N-channel 24 V, 0.95 mOhm typ., 180 A STripFET III Power MOSFET in an H2PAK-6 package

Download datasheet

Product overview

Description

This device is an N-channel enhancement mode Power MOSFET produced using STMicroelectronics’ STripFET™ III technology, which is specifically designed to minimize on-resistance and gate charge to provide superior switching performance.

  • All features

    • Designed for automotive applications and AEC-Q101 qualified
    • Conduction losses reduced
    • Low profile, very low parasitic inductance, high current package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STH300NH02L-6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STH300NH02L-6
Active
H2PAK-6 Automotive Ecopack1 (*)

STH300NH02L-6

Package:

H2PAK-6

Material Declaration**:

PDF XML

Marketing Status

Active

Package

H2PAK-6

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STH300NH02L-6
Available at distributors

Distributor availability of STH300NH02L-6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STH300NH02L-6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STH300NH02L-6

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors