STL125N10F8AG

Active
Education Education

Automotive N-channel 100 V, 4.6 mOhm max., 125 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package

Download datasheet Order Direct

Product overview

Description

The STL125N10F8AG is a 100 V N-channel enhancement mode Power MOSFET designed in STripFET F8 technology featuring an enhanced trench gate structure.

It ensures a state-of-the-art of figure of merit for very low on-state resistance while reducing internal capacitances and gate charge for faster and more efficient switching.

  • All features

    • AEC-Q101 qualified
    • MSL1 grade
    • 175 °C maximum operating junction temperature
    • 100% avalanche tested
    • Low gate charge Qg
    • Wettable flank package

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL125N10F8AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL125N10F8AG
Active
PowerFLAT 5x6 WF Automotive Ecopack2

STL125N10F8AG

Package:

PowerFLAT 5x6 WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 5x6 WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STL125N10F8AG
Active
1.1728 / 1k
Available at 4 distributors

Distributor availability of STL125N10F8AG

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 190 1
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 571 1
DIGIKEY WORLDWIDE 956 1

Distributor reported inventory date: 3/30/2025

PowerFLAT 5x6 WF Tape and Reel CHINA EAR99 NEC

STL125N10F8AG Active

Budgetary Price (US$)*/Qty:
1.1728 / 1k
Package:
PowerFLAT 5x6 WF
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STL125N10F8AG

Distributor Name

Farnell Element14

Stock

190

Min.Order

1

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

571

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

956

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors