STL86N3LLH6AG

Active
Design Win

Automotive-grade N-channel 30 V, 4 mOhm typ., 80 A STripFET H6 Power MOSFET in a PowerFLAT 5x6 package

Download datasheet

Product overview

Description

This device is an N-channel Power MOSFET developed using the STripFET™ H6 technology with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on) in all packages.

  • All features

    • AEC-Q101 qualified
    • Very low on-resistance
    • Very low gate charge
    • High avalanche ruggedness
    • Low gate drive power loss
    • Logic level
    • Wettable flank package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL86N3LLH6AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL86N3LLH6AG
Active
PowerFLAT 5x6 WF Automotive Ecopack2

STL86N3LLH6AG

Package:

PowerFLAT 5x6 WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 5x6 WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STL86N3LLH6AG
Available at distributors

Distributor availability of STL86N3LLH6AG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STL86N3LLH6AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STL86N3LLH6AG

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors