Product overview
Description
The ST1PS02 is a nano-quiescent miniaturized synchronous step-down converter, which is able to provide up to 400 mA output current with an input voltage ranging from 1.8 V to 5.5 V. This converter is specifically designed for applications where high efficiency, PCB size and thickness are the key factors. The output voltage can be set using three digital control inputs, a VOUT from 1.0 V to 3.3 V can be dynamically selected. Thanks to the enhanced PCC (peak current control) the ST1PS02 reaches very high efficiency conversion using just a 2.2 µH inductor and two small capacitors. The device embeds a controlled load switch to supply a subsystem with same voltage rail. Advanced design circuitry is implemented to minimize the quiescent current. The device is available in thin plastic package.
-
All features
- 500 nA input quiescent current at VIN = 3.6 V (not switching)
- 92% typical efficiency at 10 mA load (VIN = 3.6 V, VOUT = 2.5 V)
- 100% duty cycle
- 1.8 V to 5.5 V input operating range
- Undervoltage lockout: 1.57 V (VIN falling, typ.)
- Up to 400 mA output current capability
- Low power control operation for the best efficiency
- Embedded soft-start circuit
- Tiny external components: L = 2.2 µH typ.
- Settable inductor current limitation
- Selectable output voltages: 1.0 V to 3.3 V
- Output voltage Power Good
- ±1.5% output voltage accuracy (VOUT, TA = 25 °C)
- Dynamic output voltage selection (D0, D1 and D2)
- Auxiliary load switch Vout2 (AUX control input)
- Available in TQFN12 package
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Featured Videos
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 31 Oct 2024 | 31 Oct 2024 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Mar 2021 | 12 Mar 2021 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.4 | 11 Jul 2023 | 11 Jul 2023 | ||
1.0 | 02 May 2023 | 02 May 2023 |
Application Notes for related Tools & Software (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Nov 2023 | 13 Nov 2023 | ||
1.0 | 04 Apr 2025 | 04 Apr 2025 | ||
1.0 | 08 Mar 2024 | 08 Mar 2024 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Mar 2025 | 05 Mar 2025 | ||
2.0 | 30 Mar 2022 | 30 Mar 2022 | ||
1.0 | 22 Dec 2023 | 22 Dec 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 30 Jul 2024 | 30 Jul 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SIMPLIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.07 | 02 Feb 2024 | 02 Feb 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST1PS02A1QTR | Active | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | |
ST1PS02AQTR | Active | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | |
ST1PS02B1QTR | Active | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | |
ST1PS02BQTR | Active | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | |
ST1PS02C1QTR | Active | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | |
ST1PS02CQTR | Active | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | |
ST1PS02D1QTR | Active | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | |
ST1PS02DQTR | Active | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | |
ST1PS02A1QTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02AQTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02B1QTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02C1QTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02CQTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02D1QTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02DQTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ST1PS02B1QTR | Active | 0.5209 / 1k | 3 distributors | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Tape and Reel | CHINA | EAR99 | NEC | |||||
ST1PS02C1QTR | Active | 0.5209 / 1k | 4 distributors | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Tape and Reel | CHINA | EAR99 | NEC | |||||
ST1PS02DQTR | Active | 0.5209 / 1k | 5 distributors | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Tape and Reel | CHINA | EAR99 | NEC | |||||
ST1PS02D1QTR | Active | 0.5209 / 1k | 1 distributors | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Tape and Reel | CHINA | EAR99 | NEC | |||||
ST1PS02AQTR | Active | 0.5209 / 1k | 4 distributors | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Tape and Reel | CHINA | EAR99 | NEC | |||||
ST1PS02BQTR | Active | 0.5209 / 1k | 4 distributors | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Tape and Reel | CHINA | EAR99 | NEC | |||||
ST1PS02A1QTR | Active | 0.5209 / 1k | 4 distributors | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Tape and Reel | CHINA | EAR99 | NEC | |||||
ST1PS02CQTR | Active | 0.5209 / 1k | 5 distributors | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Tape and Reel | CHINA | EAR99 | NEC |
ST1PS02B1QTR Active
ST1PS02C1QTR Active
ST1PS02DQTR Active
ST1PS02D1QTR Active
ST1PS02AQTR Active
ST1PS02BQTR Active
ST1PS02A1QTR Active
ST1PS02CQTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors