B-L462E-CELL1

Active

Cellular IoT Discovery kit powered by STM32L4 and ST4SIM

Download databrief Order Direct

Product overview

Description

The B-L462E-CELL1 Discovery kit is a turnkey development platform for cellular IoT devices. The Discovery kit contains a low-power Discovery main board powered by an LBAD0ZZ1SE module, a global coverage antenna, and a fan-out board. The LBAD0ZZ1SE module includes an STM32L462REY6TR microcontroller, an LBAD0XX1SC-DM ultra-small LTE Cat M/NB modem, and an ST4SIM-200M GSMA-certified embedded SIM with a prepaid cellular connectivity data plane. ST4SIM-200M can also be used as an embedded secure element (eSE) for application.

STMod+ and extended pins connectivity provide unlimited expansion capabilities with a large choice of specialized add-on boards. Moreover, the fan-out board supports add-on boards using mikroBUS, ESP‑01, Grove I2C, Grove UART, and breadboard. The B-L462E-CELL1 Discovery kit includes an ST-LINK debugger/programmer and comes with the comprehensive STM32Cube software libraries together with packaged software examples to demonstrate end-to-end connectivity.

  • All features

    • LBAD0ZZ1SE module from Murata powered by STM32L462RE with built-in eSIM (ST4SIM-200M), LTE Cat M/NBIoT modem (LBAD0XX1SC-DM), and 1 Mbyte of Quad-SPI Flash memory
    • Ultra-low-power STM32L4 Series STM32L462REY6TR microcontroller based on the Arm® Cortex®-M4 core with 512 Kbytes of Flash memory and 160 Kbytes of RAM in a WLCSP64 package
    • 64 Mbytes of onboard Quad-SPI Flash memory from Micron®, exclusive with the 1 MByte of Quad-SPI Flash memory inside the module
    • 16 Kbytes of I2C EEPROM (M24128-DFMN6TP) from STMicroelectronics
    • 0.96-inch 128 x 64 OLED screen with SPI interface
    • Low-power Audio CODEC with PCM bus and I2C interface (MAX9867ETJ+ from Maxim)
    • Ultra-low-power 3D accelerometer and 3D magnetometer (LSM303AGR) from STMicroelectronics
    • Capacitive digital sensor for relative humidity and temperature (HTS221) from STMicroelectronics
    • 260-1260 hPa absolute digital output barometer (LPS22HH) from STMicroelectronics
    • 3 user LEDs
    • 2 push-buttons (user and reset)
    • Board connectors:
      • SMA antenna connector
      • Two 50-pin 2.54 mm pitch headers
      • STMod+
      • micro-SIM card slot
      • 3.5 mm CTIA stereo headset jack including analog microphone input
      • USB Micro-B connectors for power, USARTs, USB device, and ST-LINK/V2-1
      • TAG10
      • mikroBUS expansion connectors
      • ESP‑01 expansion connector
      • Grove Seeed Studio™ breadboard, I2C, and UART expansion connectors
    • Flexible power-supply options: ST-LINK USB, User USB, UART USB, Power USB, or three AAA batteries
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • End-to-end connectivity applications
    • Low‑power cellular network services from Truphone®
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

Discover #B-L462E-CELL1 latest news on ST blog
Truphone's Low Power Cellular Network coverage
For additional infomation, support and tips

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.