HSP051-4M10

Active
Education

4-line ESD protection for high speed lines

Download datasheet Order Direct

Product overview

Description

The HSP051-4M10 is a 4-channel ESD array with a rail to rail architecture designed specifically for the protection of high speed differential lines.

The ultralow variation of the capacitance ensures very low influence on signal-skew. The large bandwidth make it compatible with HDMI2.0.4k/2k (=5.94 Gbps) and USB3.1 (= 10 Gbps).

The device is packaged in μQFN 2.5 mm x 1 mm with a 500 μm pitch.

  • All features

    • Flow-through routing to keep signal integrity
    • Ultralarge bandwidth: 10 GHz
    • Ultralow capacitance:
      • 0.2 pF (I/O to I/O)
      • 0.35 pF (I/O to GND)
    • Very Low dynamic resistance: 0.48 Ω
    • 100 Ω differential impedance
    • Low leakage current: 100 nA at 25 °C
    • Extended operating junction temperature range: -40 °C to 150 °C
    • Thin package: 0.5 mm max.
    • RoHS compliant
    • High ESD protection level
    • High integration
    • Suitable for high density boards
    • Complies with following standards:
      • MIL-STD 883G Method 3015-7 Class 3B: – 8 kV
      • IEC 61000-4-2 level 4: 8 kV (contact discharge), 15 kV (air discharge)

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HSP051-4M10

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
HSP051-4M10
Active
QFN-10L Industrial Ecopack2

HSP051-4M10

Package:

QFN-10L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-10L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (max)
Breakdown Voltage (V) (min)
HSP051-4M10
Available at distributors

Distributor availability of HSP051-4M10

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

HSP051-4M10 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

HSP051-4M10

Operating Temperature (°C) (max):

150

Breakdown Voltage (V) (min):

4.5

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors