NUCLEO-WBA52CG

NRND

STM32 Nucleo-64 development board with STM32WBA52CG MCU, supports Arduino, ST Morpho connectivity

Download databrief

This product is

NRND

We recommend you that replacement part: 

NUCLEO-WBA55CG

Product overview

Description

NUCLEO-WBA52CG, NUCLEO-WBA55CG, and NUCLEO-WBA65RI are Bluetooth® LE wireless and ultra‑low‑power boards embedding a powerful and ultra‑low‑power radio compliant with the Bluetooth® LE SIG specification, IEEE 802.15.4-2015 PHY and MAC, supporting Thread, Matter, and Zigbee®.

The ARDUINO® Uno V3 connectivity support and the ST morpho headers allow the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.

  • All features

    • Ultra-low-power wireless STM32WBA series microcontroller based on the Arm® Cortex®‑M33 core, featuring:
      • 1 Mbyte of flash memory and 128 Kbytes of SRAM in a UFQFPN48 package for NUCLEO-WBA52CG and NUCLEO-WBA55CG
      • 2 Mbytes of flash memory and 512 Kbytes of SRAM in a VFQFPN68 package for NUCLEO-WBA65RI
    • MCU RF board (MB1863/MB1803/MB2130):
      • 2.4 GHz RF transceiver supporting Bluetooth® LE
      • Bluetooth® LE:
        • LE 2M
        • LE Coded
        • Direction‑finding
        • LE Power control
        • Isochronous channels
        • Extended advertising
        • Periodic advertising
        • LE Secure connections
        • LE Audio
        • Mesh networking
        • Core specification v6.0
      • IEEE 802.15.4-2015 PHY and MAC, supporting Thread, Matter, and Zigbee® (for NUCLEO-WBA55CG and NUCLEO-WBA65RI)
      • Arm® Cortex®‑M33 CPU with TrustZone®, MPU, DSP, and FPU
      • Integrated PCB antenna
    • Three user LEDs
    • Three user and one reset push buttons
    • Board connectors:
      • USB Micro-B (NUCLEO-WBA52CG) or USB Type-C® (NUCLEO-WBA55CG and NUCLEO-WBA65RI)
      • ARDUINO® Uno V3 expansion connector
      • ST morpho headers for full access to all STM32 I/Os
    • Flexible power-supply options: ST-LINK USB VBUS or external sources
    • On-board STLINK-V3 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeWBA MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.