Product overview
Description
STLINK-V3MINIE is a stand-alone debugging and programming tiny probe for STM32 microcontrollers.
The JTAG/SWD interfaces are used to communicate with any STM32 microcontroller located on an application board.
STLINK-V3MINIE also provides a Virtual COM port interface for the host PC to communicate with the target microcontroller through one UART.
STLINK-V3MINIE is a portable version easy‑to‑use debugger and programmer including STDC14 interface with its flat cable and on‑board pads for board‑to‑board (BTB) card edge connector.
-
All features
- Tiny 15 mm × 42 mm standalone debugging and programming probe for STM32 microcontrollers
- Self‑powered through a USB Type-C® connector
- USB 2.0 high-speed interface
- Probe firmware update through USB
- Optional drag‑and‑drop Flash memory programming of binary files
- Communication bi-color LED
- JTAG communication support up to 21 MHz
- SWD (Serial Wire Debug) and SWV (Serial Wire Viewer) communication support up to 24 MHz
- Virtual COM port (VCP) up to 15 Mbps
- 1.65 to 3.60 V application voltage support
- Board connectors:
USB Type-C 1.27 mm pitch STDC14 debug connector with STDC14 to STDC14 flat cable 2.0 mm pitch on-board pads for BTB (Board-to-board) card edge connector