Product overview
Description
STLINK-V3SET is a modular standalone debugging and programming probe for the STM8 and STM32 microcontrollers. It is composed of a main module and a complementary adapter board.
The SWIM and JTAG/SWD interfaces are used to communicate with any STM8 or STM32 microcontroller located on an application board.
STLINK-V3SET also provides a Virtual COM port interface allowing the host PC to communicate with the target microcontroller through one UART, and bridge interfaces (SPI, I2C, CAN, GPIOs) allowing, for instance, the programming of the target through the bootloader.
STLINK-V3SET can provide a second Virtual COM port interface allowing the host PC to communicate with the target microcontroller through another UART (called bridge UART). Bridge UART signals, including optional RTS and CTS, are available on the adapter board only (MB1440). The second Virtual COM port activation is done through a reversible firmware update, which also disables the mass storage interface (used for drag-and-drop flash programming).
The modular architecture of STLINK-V3SET enables it to extend its main features through additional modules such as the adapter board.
-
All features
- Standalone probe with modular extensions
- Self-powered through a USB connector (Micro-B)
- USB 2.0 high-speed compatible interface
- Direct firmware update support (DFU)
- JTAG/Serial Wire Debug (SWD) specific features:
- 3 to 3.6 V application voltage support and 5 V tolerant inputs
- Flat cables STDC14 to MIPI10/STDC14/MIPI20 (connectors with 1.27 mm pitch)
- JTAG communication support
- SWD and Serial Wire Viewer (SWV) communication support
- SWIM‑specific features (only available with adapter board MB1440):
- 1.65 to 5.5 V application voltage support
- SWIM header (2.54 mm pitch)
- SWIM low-speed and high-speed modes support
- Virtual COM port (VCP) specific features:
- 3 to 3.6 V application voltage support on the UART interface and 5 V tolerant inputs
- VCP frequency up to 15 MHz
- Available on STDC14 debug connector (not available on MIPI10)
- Multipath bridge USB to SPI/UART/I2C/CAN/GPIOs specific features:
- 3 to 3.6 V application voltage support and 5 V tolerant inputs
- Signals available on adapter board only (MB1440)
- Drag-and-drop flash programming of binary files
- Two-color LEDs: communication and power
You might also like...
Featured Videos
The STLINK-V3SET is a modular stand-alone debugging and programming probe for the STM8 and STM32 microcontrollers. It is composed of a main module and a complementary adapter board. The SWIM and JTAG/SWD interfaces are used to communicate with any STM8 or STM32 microcontroller located on an application board. The modular architecture of STLINK-V3SET enables to extend its main features through additional modules such as the adapter board.