Product overview
Description
The VL53L0X is a Time-of-Flight (ToF) laser-ranging module housed in the smallest package on the market today, providing accurate distance measurement whatever the target reflectance, unlike conventional technologies. It can measure absolute distances up to 2 m, setting a new benchmark in ranging performance levels, opening the door to various new applications.
The VL53L0X integrates a leading-edge SPAD array (single photon avalanche diodes) and embeds ST’s second generation FlightSense patented technology.
The VL53L0X’s 940 nm VCSEL emitter (vertical cavity surface-emitting laser), is totally invisible to the human eye, coupled with internal physical infrared filters, it enables longer ranging distances, higher immunity to ambient light, and better robustness to cover glass optical crosstalk.
-
All features
- Fully integrated miniature module
- 940 nm laser VCSEL (vertical-cavity surface-emitting laser)
- VCSEL driver
- Ranging sensor with advanced embedded microcontroller
- 4.4 x 2.4 x 1.0 mm
- Fast, accurate distance ranging
- Measures absolute range up to 2 m
- The reported range is independent of the target reflectance
- Advanced embedded optical crosstalk compensation to simplify cover glass selection
- Eye safety
- Class 1 laser device compliant with latest standard IEC 60825-1:2014 - 3rd edition
- Easy integration
- Single reflowable component
- No additional optics
- Single power supply
- I²C interface for device control and data transfer
- Xshutdown (reset) and interrupt GPIO
- Programmable I²C address
- Fully integrated miniature module
You might also like...
Featured Videos
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 07 Jun 2024 | 07 Jun 2024 | ||
3.0 | 18 May 2016 | 18 May 2016 |
Application Notes (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 04 Apr 2024 | 04 Apr 2024 | ||
1.0 | 23 Oct 2017 | 23 Oct 2017 | ||
1.0 | 25 May 2016 | 25 May 2016 | ||
3.0 | 28 Nov 2018 | 28 Nov 2018 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Jul 2024 | 15 Jul 2024 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 25 Nov 2022 | 25 Nov 2022 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Feb 2024 | 26 Feb 2024 | ||
2.0.0 | 27 Jun 2016 | 27 Jun 2016 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10 Sep 2018 | 10 Sep 2018 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 08 Aug 2024 | 08 Aug 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
XLSX | 1.0 | 16 Dec 2021 | 16 Dec 2021 | |
ZIP | 1.0 | 19 Nov 2018 | 19 Nov 2018 |
Board Manufacturing Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 16 Nov 2020 | 16 Nov 2020 | |
ZIP | 1.0 | 16 Nov 2020 | 16 Nov 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VL53L0CXV0DH/1 | Active | Optical | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
VL53L0CXV0DH/1 | Active | 2.27 / 5k | 6 distributors | Optical | Tape and Reel | CHINA | EAR99 | NEC | -20 | 70 | 2 | 4.4 x 2.4 x 1 |
VL53L0CXV0DH/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors