VL53L1X

Active
Education

Time-of-Flight (ToF) ranging sensor based on ST's FlightSense technology

Download datasheet Order Direct

Product overview

Description

The VL53L1X is a state-of-the-art, Time-of-Flight (ToF) laser-ranging sensor, enhancing the ST FlightSense product family. It is the fastest miniature ToF sensor on the market with accurate ranging up to 4 m and fast ranging frequency up to 50 Hz.

Housed in a miniature and reflowable package, it integrates a SPAD receiving array, a 940 nm invisible Class 1 laser emitter, physical infrared filters, and optics to achieve the best ranging performance in various ambient lighting conditions with a range of cover glass options.

Unlike conventional IR sensors, the VL53L1X uses ST’s latest generation ToF technology, which allows absolute distance measurement whatever the target color and reflectance.

It is also possible to program the size of the ROI on the receiving array, allowing the sensor FoV to be reduced.

  • All features

    • Fully integrated miniature module
      • 940 nm invisible laser emitter (Class 1)
      • SPAD (single photon avalanche diode) receiving array with integrated lens
      • Low power microcontroller running advanced digital firmware
      • 4.9 x 2.5 x 1.56 mm
    • Fast, accurate distance ranging
      • Fast and accurate long distance ranging
        • Up to 400 cm distance measurement
        • Up to 50 Hz ranging frequency
      • Pin-to-pin compatible with the VL53L0X FlightSense ranging sensor
      • 27° typical full field of view (FoV)
      • Programmable region of interest (ROI) size on the receiving array allows reduction of the sensor FoV
      • A programmable ROI position on the receiving array, provides multizone operation control from the host
    • Eye safety
      • Class 1 laser device compliant with latest standard IEC 60825-1:2014 - 3rd edition
    • Easy integration
      • Software driver and code example for turnkey ranging
      • Single reflowable component
      • Single power supply 2v8
      • Can be hidden behind many cover glass materials
      • I²C interface (up to 400 kHz)
      • Shutdown and interrupt pins

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      LightRanger 4 click

      Active

      Light Ranger 4 click carries the VL53L1X, which is a FlightSense™ enabled rangefinder module from STMicroelectronics

      Evaluation boards from partners MikroElektronika
      LightRanger 4 click

      Description:

      Light Ranger 4 click carries the VL53L1X, which is a FlightSense™ enabled rangefinder module from STMicroelectronics
    • Part number
      Status
      Description
      Type
      Supplier

      Gilisymo ToF Cover Glass Family

      Active

      Cover Glass for different ST Time Of Flight products

      Companion devices from partners Gilisymo
      Gilisymo ToF Cover Glass Family

      Description:

      Cover Glass for different ST Time Of Flight products
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IMG007

      Active

      VL53L1X Full API (Application Programming Interface and documentation)

      Imaging software ST
      STSW-IMG007

      Description:

      VL53L1X Full API (Application Programming Interface and documentation)

      STSW-IMG008

      Active

      Windows Graphical User Interface (GUI) for VL53L1X Nucleo packs. Works with P-NUCLEO-53L1A1

      Imaging software ST
      STSW-IMG008

      Description:

      Windows Graphical User Interface (GUI) for VL53L1X Nucleo packs. Works with P-NUCLEO-53L1A1

      STSW-IMG009

      Active

      VL53L1X ULD API (Ultra Lite Driver Application Programming Interface)

      Imaging software ST
      STSW-IMG009

      Description:

      VL53L1X ULD API (Ultra Lite Driver Application Programming Interface)

      STSW-IMG010

      Active

      PEOPLE COUNTING SW code example for VL53L1X

      Imaging software ST
      STSW-IMG010

      Description:

      PEOPLE COUNTING SW code example for VL53L1X

      STSW-IMG013

      Active

      VL53L1X LINUX Example Code

      Imaging software ST
      STSW-IMG013

      Description:

      VL53L1X LINUX Example Code

      STSW-IMG017

      Active

      2D LIDAR using multiple VL53L1X Time-of-Flight long distance ranging sensors

      Imaging software ST
      STSW-IMG017

      Description:

      2D LIDAR using multiple VL53L1X Time-of-Flight long distance ranging sensors

      STSW-IMG032

      Active

      Ultralow power (ULP) application programming interface (API) for the VL53L1CX

      Imaging software ST
      STSW-IMG032

      Description:

      Ultralow power (ULP) application programming interface (API) for the VL53L1CX
    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-53L1A1

      Active

      Long-distance ranging sensor Nucleo pack based on VL53L1X for STM32 Nucleo

      ST
      P-NUCLEO-53L1A1

      Description:

      Long-distance ranging sensor Nucleo pack based on VL53L1X for STM32 Nucleo

      VL53L1X-SATEL

      Active

      Two Breakout boards with VL53L1X long distance ranging sensor for easy integration into customer device

      ST
      VL53L1X-SATEL

      Description:

      Two Breakout boards with VL53L1X long distance ranging sensor for easy integration into customer device

      X-NUCLEO-53L1A1

      Active

      Long-distance ranging sensor expansion board based on VL53L1X for STM32 Nucleo

      ST
      X-NUCLEO-53L1A1

      Description:

      Long-distance ranging sensor expansion board based on VL53L1X for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-BCN002V1B

      NRND

      BlueTile - Bluetooth LE enabled sensor node development kit

      Sensing ST
      STEVAL-BCN002V1B

      Description:

      BlueTile - Bluetooth LE enabled sensor node development kit
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-53L1A1

      Active

      Long Distance Ranging sensor software expansion for STM32Cube

      STM32 ODE Sense SW ST
      X-CUBE-53L1A1

      Description:

      Long Distance Ranging sensor software expansion for STM32Cube

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VL53L1X

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VL53L1CXV0FY/1
Active
Optical Industrial Ecopack2 7 2021-12-31T00:00:00.000+01:00

VL53L1CXV0FY/1

Package:

Optical

Material Declaration**:

Marketing Status

Active

Package

Optical

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Operating Range Distance (m) (max)
Package size (mm)
min
max
VL53L1CXV0FY/1
Available at 7 distributors

Distributor availability of VL53L1CXV0FY/1

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 11664 1
ANGLIA Live EUROPE 3088 1
MOUSER WORLDWIDE 2010 1
FUTURE WORLDWIDE 3600 0
AVNET AMERICA 3600 0
DIGIKEY WORLDWIDE 2073 1
YOSUN ASIA/PACIFIC 80 1

Distributor reported inventory date: 5/1/2025

VL53L1CXV0FY/1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VL53L1CXV0FY/1

Operating Temperature (°C)

Min:

Max:

Operating Range Distance (m) (max):

4

Package size (mm):

4.9 x 2.5 x 1.56

Distributor Name

Farnell Element14

Stock

11664

Min.Order

1

ANGLIA Live

Stock

3088

Min.Order

1

MOUSER

Stock

2010

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

3600

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

3600

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

2073

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

80

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 5/1/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors