VL53L4CD

Active
Education

Time-of-Flight (ToF) high accuracy low power proximity sensor

Download datasheet Order Direct

Product overview

Description

The VL53L4CD sensor is specifically designed for proximity and short-range measurements. It provides very accurate distance measurements from only 1 mm up to 1200 mm. This new generation laser emitter has an 18° FoV. It improves performance under ambient light with a ranging speed up to 100 Hz.

The VL53L4CD device features ULP mode for continuous FoV monitoring. It has a minimal power consumption, down to 55 μA (see the AN5870), which is optimized for battery-powered devices. The sensor processes data on-chip, without sending raw data to the host. It sends an interrupt to the host when a target is detected. Such integrated on-chip processing reduces design complexity and the BOM (bill of material) cost. These features enable the use of less powerful, more cost-effective microcontrollers.

The FlightSense technology, along with the principles of the VL53L4CD, inspired liquid level monitoring (STSW-IMG039) example codes. This cutting-edge solution from STMicroelectronics enables the use of a nonmechanical sensor for measuring liquid levels. This in turn reduces the risks associated with corrosion and rust. The solution delivers precise measurements across a wide range of liquids, from water to fuel.

Like all Time-of-Flight (ToF) sensors based on ST's FlightSense technology, the VL53L4CD records an absolute distance measurement regardless of the target color and reflectance.

The VL53L4CD is housed in a miniature reflowable package, which integrates a SPAD (single photon avalanche diode) array. It achieves the best ranging performance in various ambient lighting conditions and for a wide range of cover glass materials.

All of ST's ToF sensors integrate a VCSEL (vertical-cavity surface-emitting laser) which emits fully invisible 940 nm IR light. This light has a Class 1 certification and is totally safe for the eyes.

  • All features

    • High accuracy proximity ranging
      • High performance proximity sensor
      • From 0 to 1200 mm with full field of view (FoV)
      • Short distance linearity down to 1 mm
      • Diagonal FoV of 18°
      • Fast ranging frequency up to 100 Hz
    • Ultralow power (ULP) detection mode is available with the STSW-IMG034 application programming interface (API)
      • Programmable interrupt threshold to wake up the host
      • Ultralow power consumption down to 55 µA and adapted to battery-powered devices
      • Embedded on-chip processing
      • A comprehensive application note (AN5870) provided for detailed technical guidance
    • Fully integrated miniature module
      • 940 nm invisible laser emitter (VCSEL) and analog driver
      • Low power microcontroller running advanced digital firmware
      • 4.4 x 2.4 x 1 mm size
      • Pin-to-pin compatible with VL53L0X, VL53L1X, VL53L1CB, VL53L3CX, VL53L4CX, and VL53L4ED
    • Easy integration
      • Reflowable component
      • Single power supply 2v8
      • Can be hidden behind cover window
      • I2C interface (up to 1 MHz)
      • Full set of C software drivers (Linux compatible) for turnkey ranging
      • Embedded processing for a very low memory footprint

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      Gilisymo ToF Cover Glass Family

      Active

      Cover Glass for different ST Time Of Flight products

      Companion devices from partners Gilisymo
      Gilisymo ToF Cover Glass Family

      Description:

      Cover Glass for different ST Time Of Flight products
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IMG026

      Active

      Ultra lite driver (ULD) application programming interface (API) for the VL53L4CD Time-of-Flight high accuracy proximity sensor

      Imaging software ST
      STSW-IMG026

      Description:

      Ultra lite driver (ULD) application programming interface (API) for the VL53L4CD Time-of-Flight high accuracy proximity sensor

      STSW-IMG027

      Active

      P-NUCLEO-53L4A1 pack graphical user interface (GUI)

      Imaging software ST
      STSW-IMG027

      Description:

      P-NUCLEO-53L4A1 pack graphical user interface (GUI)

      STSW-IMG028

      Active

      Linux driver for the VL53L4CD Time-of-Flight high accuracy proximity sensor

      Imaging software ST
      STSW-IMG028

      Description:

      Linux driver for the VL53L4CD Time-of-Flight high accuracy proximity sensor

      STSW-IMG034

      Active

      Ultralow power (ULP) application programming interface (API) for the VL53L4CD Time-of-Flight sensor

      Imaging software ST
      STSW-IMG034

      Description:

      Ultralow power (ULP) application programming interface (API) for the VL53L4CD Time-of-Flight sensor

      STSW-IMG039

      Active

      Liquid Level Monitoring Code Example using Time-of-Flight sensors

      Imaging software --
      STSW-IMG039

      Description:

      Liquid Level Monitoring Code Example using Time-of-Flight sensors

      STSW-IMG049

      Active

      Example code for Time-of-Flight (ToF) migration from VL6180 to VL53L4CD, a high accuracy and low power proximity sensor

      Imaging software ST
      STSW-IMG049

      Description:

      Example code for Time-of-Flight (ToF) migration from VL6180 to VL53L4CD, a high accuracy and low power proximity sensor
    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-53L4A1

      Active

      VL53L4CD STM32 Nucleo pack with X-NUCLEO-53L4A1 expansion board and NUCLEO-F401RE development board

      STM32 ODE Sense HW --
      P-NUCLEO-53L4A1

      Description:

      VL53L4CD STM32 Nucleo pack with X-NUCLEO-53L4A1 expansion board and NUCLEO-F401RE development board

      SATEL-VL53L4CD

      Active

      Breakout board embedding the VL53L4CD Time-of-Flight high-accuracy proximity sensor

      STM32 ODE Sense HW ST
      SATEL-VL53L4CD

      Description:

      Breakout board embedding the VL53L4CD Time-of-Flight high-accuracy proximity sensor

      X-CUBE-TOF1

      Active

      Time-of-Flight sensors software expansion for STM32Cube

      STM32 ODE Sense SW ST
      X-CUBE-TOF1

      Description:

      Time-of-Flight sensors software expansion for STM32Cube

      X-NUCLEO-53L4A1

      Active

      Time-of-Flight high-accuracy proximity sensor expansion board based on the VL53L4CD for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-53L4A1

      Description:

      Time-of-Flight high-accuracy proximity sensor expansion board based on the VL53L4CD for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VL53L4CD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VL53L4CDV0DH/1
Active
Optical Industrial Ecopack2

VL53L4CDV0DH/1

Package:

Optical

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Optical

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Operating Range Distance (m) (max)
Package size (mm)
min
max
VL53L4CDV0DH/1
Available at 8 distributors

Distributor availability of VL53L4CDV0DH/1

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 4038 1
ANGLIA Live EUROPE 4500 1
MOUSER WORLDWIDE 6165 1
FUTURE WORLDWIDE 4500 0
AVNET AMERICA 4500 0
DIGIKEY WORLDWIDE 20057 1
Newark Element14 AMERICA 370 0
YOSUN ASIA/PACIFIC 10 1

Distributor reported inventory date: 3/30/2025

VL53L4CDV0DH/1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VL53L4CDV0DH/1

Operating Temperature (°C)

Min:

Max:

Operating Range Distance (m) (max):

1.3

Package size (mm):

4.4 x 2.4 x 1

Distributor Name

Farnell Element14

Stock

4038

Min.Order

1

ANGLIA Live

Stock

4500

Min.Order

1

MOUSER

Stock

6165

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

4500

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

4500

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

20057

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

370

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

10

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors