X-CUBE-SPN6

Active
Design Win

Low voltage stepper motor driver software expansion for STM32Cube

Get Software Get Software Download databrief

Product overview

Description

The X-CUBE-SPN6 expansion package for STM32Cube gives you full control of the STSPIN220 stepper motor driver.

It is built on top of STM32Cube software technology for easy portability across different STM32 microcontrollers.

When combined with one or more X-NUCLEO-IHM06A1 expansion boards, this software allows a compatible STM32 Nucleo development board to control one or more stepper motors.

The software comes with a sample implementation for one low voltage stepper motor. It is compatible with NUCLEO-F401RE, NUCLEO-F334R8, NUCLEO-F030R8 or NUCLEO-L053R8 development boards with an X-NUCLEO-IHM06A1 expansion board mounted on top.

  • All features

    • Driver layer for complete management of the STSPIN220 low voltage stepper motor driver integrated in the X-NUCLEO-IHM06A1 expansion board
    • Speed profile and step resolution management
    • Fault interrupt handling
    • Application example for a single stepper motor driving
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software