X-NUCLEO-OUT10A1

Active

Industrial digital output expansion board based on IPS161HF for STM32 Nucleo

Download databrief

Product overview

Description

The X-NUCLEO-OUT10A1 industrial digital output expansion board for STM32 Nucleo provides an affordable and easy-to-use solution for the development of 0.5 A (typ.) digital output modules, letting you easily evaluate the IPS161HF driving and diagnostic capabilities with industrial loads.

The X-NUCLEO-OUT10A1 interfaces with the microcontroller on the STM32 Nucleo via 3 kV optocouplers driven by GPIO pins and Arduino™ UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.

The expansion board should be connected to either a NUCLEO-F401RE or NUCLEO-G431RB development board, and can be stacked with another X-NUCLEO-OUT10A1 or an X-NUCLEO-OUT08A1.

Up to four X-NUCLEO-OUT10A1 expansion boards can be stacked to evaluate up to a quad channel digital output module with 0.5 A (typ.) capability each.

It is also possible to evaluate the typical cascade architecture of a single channel digital output module for safety applications: in this scenario, the first shield output is connected to the supply of the second one.

Dedicated on-board hardware can be enabled or disabled to activate fast discharge of high capacitive loads, output voltage sensing, and an additional surge pulse output line protection.

  • All features

    • Based on IPS161HF single high-side switch with the following main features:Operating range up to 60 V/0.7 ALow power dissipation (RFast decay for inductive loadsOpen load detection and diagnosticsOverload and overheating protections with thermal shut-down and cut-offPowerSSO-12L package
    • Application board operating range: 12 - 33 V, 0 to 0.7 A
    • Extended voltage operating range (J1 open) up to 60 V
    • Green LED for output ON/OFF status
    • Red LED for diagnostics (open load, cut-off and overheating)
    • 3 kV galvanic isolation
    • Supply rail reverse polarity protection
    • Ready for Safety Digital Output Architecture
    • Wide application development potential in STM32 Nucleo development environment
    • Equipped with Arduino™ UNO R3 connectors
    • CE certified
    • RoHS and China RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.