Product overview
Description
The EMIF03-SIM02M8 is a 3 line highly integrated device designed to suppress EMI/RFI noise in all systems exposed to electromagnetic interference.
This filter includes ESD protection circuitry, which prevents damage to the application when subjected to ESD surges up to 15 kV on the external pins.
-
All features
- Low clamping voltage
- Easy layout and flexibility thanks to I/O topology
- High reduction of parasitic elements through integration and wafer level packaging.
- High reliability offered by monolithic integration
- SIM card EMI low-pass filter
- Very low PCB space consumption: 1.7 mm x 1.5 mm
- High efficiency in EMI filtering
- High efficiency in ESD suppression on external pins (IEC 61000-4-2 level 4).
- Lead free package
- Very thin package: 0.6 mm max
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 01 Feb 2022 | 01 Feb 2022 |
Application Notes (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 12 Oct 2023 | 12 Oct 2023 | ||
2.0 | 09 Jan 2023 | 09 Jan 2023 | ||
1.2 | 18 Feb 2022 | 18 Feb 2022 | ||
1.1 | 18 Feb 2022 | 18 Feb 2022 | ||
3.0 | 23 Feb 2023 | 23 Feb 2023 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
3.0 | 01 Mar 2022 | 01 Mar 2022 | ||
1.0 | 09 Apr 2024 | 09 Apr 2024 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2021 | 28 Jan 2021 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Apr 2022 | 29 Apr 2022 | ||
1.0 | 05 Apr 2022 | 05 Apr 2022 | ||
1.0 | 18 Sep 2023 | 18 Sep 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Mar 2023 | 28 Mar 2023 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 11 Jun 2021 | 11 Jun 2021 | |
ZIP | 1.3 | 11 Jun 2021 | 11 Jun 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
EMIF03-SIM02M8 | Active | QFN-8L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EMIF03-SIM02M8 | Active | 0.173 / 500 | distributors No availability of distributors reported, please contact our sales office | QFN-8L | Tape and Reel | CHINA | EAR99 |
EMIF03-SIM02M8 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors