Product overview
Description
The EMIF06-MSD04F3 is a highly integrated device based on IPAD technology offering two functions: ESD protection to comply with IEC standard, and EMI filtering to reject mobile phone frequencies.
-
All features
- EMI low-pass filter
- Integrated pull up resistors to prevent bus floating when no card is connected
- 208 MHz clock frequency compatible with SDR104 mode (SD3.0)
- Lead-free package
- Benefits
- Low power consumption
- Easy layout thanks to smart pin-out configuration
- Very low PCB space consumption
- High reliability offered by monolithic integration
- Reduction of parasitic elements thanks to CSP integration
- Complies with the following standards:
- IEC 61000-4-2 level 4:
- 15 kV (air discharge)
- 8 kV (contact discharge)
- IEC 61000-4-2 level 4:
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 18 Feb 2022 | 18 Feb 2022 | ||
2.0 | 12 Oct 2023 | 12 Oct 2023 | ||
2.0 | 09 Jan 2023 | 09 Jan 2023 | ||
5.1 | 18 Feb 2022 | 18 Feb 2022 | ||
1.2 | 18 Feb 2022 | 18 Feb 2022 | ||
1.1 | 18 Feb 2022 | 18 Feb 2022 | ||
3.0 | 23 Feb 2023 | 23 Feb 2023 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
3.0 | 01 Mar 2022 | 01 Mar 2022 | ||
1.0 | 09 Apr 2024 | 09 Apr 2024 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2021 | 28 Jan 2021 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Apr 2022 | 29 Apr 2022 | ||
1.0 | 05 Apr 2022 | 05 Apr 2022 | ||
1.0 | 18 Sep 2023 | 18 Sep 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Mar 2023 | 28 Mar 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - EMIF06-MSD04F3
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.1 | 20 Mar 2025 | 20 Mar 2025 | |
ZIP | 1.4 | 20 Mar 2025 | 20 Mar 2025 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
EMIF06-MSD04F3 | Active | CSP P 0.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EMIF06-MSD04F3 | | | Available at distributors Distributor availability of EMIF06-MSD04F3
Distributor reported inventory date: | | | | Buy from Distributor | |
EMIF06-MSD04F3 Active
Part Number:
EMIF06-MSD04F3
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors