Product overview
Description
The ESDAxxxP6 are monolithic arrays designed to protect up to 5 lines against ESD transients.
These devices are ideal where board space saving and reduced line capacitance are required.
-
All features
- 4 / 5 unidirectional (ESDA6V1P6 and ESDA6V1-5P6) and bidirectional (ESDA14V2BP6 and ESDA25-4BP6) Transil functions
- Breakdown voltage:
- VBR = 6.1 V min., 14.2 V min. and 25 V min.
- Low leakage current:
- < 500 nA (ESDA6V1P6 / ESDA6V1-5P6)
- < 1 μA (ESDA14V2BP6 and ESDA25-4BP6)
- Very small PCB area < 2.6 mm2
- Benefits:
- High ESD protection level
- High integration
- Suitable for high density boards
- Complies with the standard IEC 61000-4-2 level 4:
- 15 kV (air discharge)
- 8 kV (contact discharge)
- Complies with MIL STD 883E - method 3015-7: Class3
- 25 kV (human body model)
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDA6V1P6 | Active | SOT666 | Industrial | Ecopack2 | |
ESDA6V1P6
Package:
SOT666Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Breakdown Voltage (V) (min) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ESDA6V1P6 | | | distributors No availability of distributors reported, please contact our sales office |
|
ESDA6V1P6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors