SCLT3-8BQ7

Active
Design Win Education

High speed digital input current limiter with digital filter

Download datasheet Order Direct

Product overview

Description

The SCLT3 series is an octal industrial digital input IC which drastically reduces the power dissipation of the digital input modules. Its current-sinking inputs can be configured for Type 1, Type 2, or Type 3 inputs as per IEC 61131-2 with few external components.

The SCLT3 series includes a serial interface which translates, conditions and serializes the data to CMOS-compatible signals through SPI. Combining its daisy-chaining capability with its accurate current limitation, the SCLT3 series enhances the I/O module’s density by cutting the power dissipation and reducing the number of optocouplers.

The SCLT3 series can be evaluated thanks to the STEVAL-IFP030V1 evaluation board. For detailed application guidelines refer to AN2846.

  • All features

    • Eight current-sinking digital inputs with serializer
    • Enables inputs to meet type 1, 2 and 3 characteristic of IEC 61131-2 standard
    • Adjustable and accurate input current limitation for low power and heat dissipation:
      • 2.35 mA typ for Type 1 and Type 3
    • Integrated glitch and debounce filter with selectable delay time: 20 µs to 3 ms for EMC robustness
    • 35 V reverse polarity capable
    • SPI-Compatible Serial Interface 8-bit
      • Optional 16-bit mode with parity check, and diagnostics (temperature alarm, voltage alarms)
    • Daisy-Chain SPI to reduce isolation channels
    • 5 V voltage regulator
    • Energyless Field-Side LED drivers for visual status indication
    • Operating ambient temperature range from -40 °C to 105 °C
    • Packages
      • HTSSOP-38 – 500 µm pitch
      • QFN-48L – 500 µm pitch
    • Complies with the following standards:
      • IEC 61000-4-2 level 4: ±15 kV (air discharge)
      • IEC 61000-4-2 level 4: ±8 kV (contact discharge)
      • IEC 61000-4-5 Surge ±1 kV /42 Ω with minimum 1 kΩ pulse resistor at field inputs

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCLT3-8BQ7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SCLT3-8BQ7-TR
Active
QFN-48L Industrial Ecopack2

SCLT3-8BQ7-TR

Package:

QFN-48L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-48L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SCLT3-8BQ7-TR
Available at distributors

Distributor availability of SCLT3-8BQ7-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SCLT3-8BQ7-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SCLT3-8BQ7-TR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors