SLVU2.8

Active
Design Win

Low Voltage Unit for Gigabit Ethernet protection

Download datasheet Order Direct

Product overview

Description

The SLVU2.8 series has been designed to protect Ethernet line. Its low capacitance makes it compatible with Gigabit Ethernet.

SLVU2.8-4A1 is designed to be compatible with Gigabiit Ethernet and Gigabit PoE by using two SO-8 packages and can be used on 10/100 Mbps Ethernet by using a single device.

SLVU2.8-8A1 is designed to be compatible with Gigabiit Ethernet and Gigabit PoE by using a single SO-8 package.

Surge capability is compatible with IEC 61000-4-5 class 2 (1 kV, 42 Ω, 24 A).

Packaged in SO-8, the SLVU2.8 is a flow-through design in order to minimize trace inductances. Footprint is in accordance with IPC 7531 standard.

  • All features

    • Peak pulse current : IPP= 30 A 8/20 μs
    • Low capacitance : Ctyp= 1.5 pF
    • Stand-off voltage : VR= 2.8 V
    • Low leakage current : IRmax= 0.2 μA
    • ECOPACK®2 compliant component
    • IEC 61000-4-5 (1kV 42 Ω 24 A) compliant at Tj= 150 °C
    • Complies with the following standards
      • IEC 61000-4-2 level 4
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • IEC 61000-4-4 level 4
        • ± 2 kV - 40 A (5/50 ns)
      • IEC 61000-4-5 level 2
        • ± 1 kV - 42 Ω
      • IEEE 802.3ab and 802.3at compatible on both receiver (4 Vmax ) and driver side ( 3.6 Vmax)
      • MIL STD 883G - Method 3015-7
        • 25 kV (human body model)

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SLVU2.8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SLVU2.8-4A1
Active
SO-8 Industrial Ecopack2
SLVU2.8-8A1
Active
SO-8 Industrial Ecopack2

SLVU2.8-4A1

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SLVU2.8-8A1

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VRM (V) (max)
Operating Junction Temperature (°C) (min)
Operating Junction Temperature (°C) (max)
Directionality
SLVU2.8-4A1
Available at distributors

Distributor availability of SLVU2.8-4A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SLVU2.8-8A1
Available at distributors

Distributor availability of SLVU2.8-8A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SLVU2.8-4A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SLVU2.8-4A1

VRM (V) (max):

2.8

Operating Junction Temperature (°C) (min):

-55

Operating Junction Temperature (°C) (max):

150

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

SLVU2.8-8A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SLVU2.8-8A1

VRM (V) (max):

2.8

Operating Junction Temperature (°C) (min):

-55

Operating Junction Temperature (°C) (max):

150

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors