RF5L08600CB4

NRND
Design Win

650 W, 50 V, 0.4 to 1 GHz RF power LDMOS transistor

Download datasheet

Product overview

Description

The RF5L08600CB4 is a 650 W, 50 V, high performance, internally matched LDMOS FET, designed for multiple applications in the frequency range from 0.4 to 1 GHz.

  • All features

    • High efficiency and linear gain operations
    • Integrated ESD protection
    • Internally matched pair transistors in push-pull configuration
    • Large positive and negative gate-source voltage range for improved class C operation
    • Excellent thermal stability, low HCI drift
    • In compliance with the european directive 2002/95/EC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RF5L08600CB4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
RF5L08600CB4
NRND
D4E Industrial N/A

RF5L08600CB4

Package:

D4E

Material Declaration**:

PDF

Marketing Status

NRND

Package

D4E

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
RF5L08600CB4
Available at distributors

Distributor availability of RF5L08600CB4

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RF5L08600CB4 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RF5L08600CB4

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors