Product overview
Description
The ST05250 is a 250 W, 28/32 V LDMOS FETs, designed for wideband communication and ISM applications in the frequency range from HF to 1 GHz. It can be used in class AB, B or C for all typical modulation formats.
-
All features
- High efficiency and linear gain operations
- Integrated ESD protection
- Large positive and negative gate-source voltage range for improved class C operation
- In compliance with the european directive 2002/95/EC
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 06 Apr 2021 | 06 Apr 2021 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Aug 2021 | 12 Aug 2021 | ||
1.0 | 12 Aug 2021 | 12 Aug 2021 | ||
1.0 | 05 Oct 2020 | 05 Oct 2020 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ST05250
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
ADS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Dec 2020 | 15 Dec 2020 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
ST05250 | Active | B4E | Industrial | N/A | - | - | |
Marketing Status
Package
B4E
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ST05250 | Active | | Available at distributors Distributor availability of ST05250
Distributor reported inventory date: | | | | Buy from Distributor | | B4E | Tape and Reel | EAR99 | NEC |
ST05250 Active
Part Number:
ST05250
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors