Mobile & wideband comms

Our 7 to 50 V LDMOS transistors combine ST’s state-of-the-art LDMOS technologies with the advantages of surface mount packages such as the SOT-89, PowerFLAT™ and PowerSO-10RF to offer a cost-effective solution for applications up to 4 GHz such as :

  • Commercial and Public Safety radios & base station.
  • Marine radios
  • Military wideband communications
  • EPIRB and sonar buoys
  • UHF RFID and automatic meter readers (AMRs)
  • Wireless data modem