Telecom & satellite comms

Combining a short conduction-channel length with a high breakdown voltage, this LDMOS family is well suited for RF power amplifiers for TELECOM & SATCOM Communications. With IDCH technology we expand the range of applications that ST can address offering to the Power RF designers competitive in cost solutions joined with superior performances (higher efficiency, low thermal resistance, optimized power RF package and very high frequency operation).  The benefits will be in terms of power consumption savings, first in class reliability, cost effective solutions.

KEY APPLICATIONS

  • 1.6 GHz satellite communications
  • 1.4 - 1.5 GHz band for IMT
  • 0.7 – 3.8 GHz Telecom