Product overview
Description
The ST16010 is a 10 W, 28 V LDMOS transistor designed for wideband radio, Avionics and ISM applications at frequencies up to 1.6 GHz.
-
All features
- High efficiency and linear gain operations
- Integrated ESD protection
- Large positive and negative gate-source voltage range for improved class C operation
- In compliance with the european directive 2002/95/EC
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 25 Nov 2022 | 25 Nov 2022 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Aug 2021 | 12 Aug 2021 | ||
1.0 | 12 Aug 2021 | 12 Aug 2021 | ||
1.0 | 05 Oct 2020 | 05 Oct 2020 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ST16010
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST16010 | Active | MM | Industrial | N/A | |
Marketing Status
Package
MM
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ST16010 | | | Available at distributors Distributor availability of ST16010
Distributor reported inventory date: | | | | Buy from Distributor | |
ST16010 Active
Part Number:
ST16010
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors