ST33TPHF20SPI

Active

Trusted Platform Module 2.0 with TCG SPI interface

Download databrief Order Direct

Product overview

Description

The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile and computing applications. STSAFE is an ST trademark.

It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide services to protect the confidentiality, integrity and authenticity of information and devices.

These devices are easy to integrate thanks to the variety of supported interfaces and the availability of TPM ecosystem software solutions.

The STSAFE-TPM devices are all Common Criteria (EAL4+) and FIPS certified.

They embed an Arm® SecurCore SC300™ processor with additional security features to help protect against advanced forms of attack.

The ST33TPHF20SPI offers a slave serial peripheral interface (SPI) compliant with the TCG PC Client TPM Profile specifications.

The ST33TPHF20SPI supports TPM 2.0 commands exclusively, and offers 112 Kbytes of user-dedicated non-volatile memory.

The ST33TPHF20SPI operates in the –25 to +85 °C commercial temperature range with a supply and I/O voltage of 1.8 V, or in the –40 °C to 105 °C extended temperature range with a supply and I/O voltage of 3.3 V.

The device is offered in TSSOP28 and VFQFPN32 ECOPACK2 packages. ECOPACK is an ST trademark.

  • All features

    • TPM features
      • Flash-memory-based Trusted Platform Module (TPM)
      • Compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 138 and TCG PC Client Specific TPM Platform Specifications 1.03
      • TPM firmware code can be upgraded thanks to a persistent Flash-memory loader application to support new standard evolutions
      • Common Criteria (CC) certification according to the TPM 2.0 protection profiles at EAL4+
      • FIPS 140-2 level 2 certification
      • SPI support for up to 33 MHz in FIFO and CRB protocol modes
      • Support for software and hardware physical presence
    • Hardware features
      • Arm® SecurCore® SC300™ 32-bit RISC core
      • Highly reliable Flash memory technology
      • Extended temperature range: −40 °C to 105 °C
      • ESD (electrostatic discharge) protection up to 4 kV (HBM)
      • 1.8 V or 3.3 V supply voltage range
      • 28-lead thin shrink small outline and 32-lead very thin fine pitch quad flat pack ECOPACK packages
    • Security features
      • Active shield and environmental sensors
      • Monitoring of environmental parameters (power)
      • Hardware and software protection against fault injection
      • FIPS-compliant random-number generator (RNG) built on an SP800-90A compliant SHA256 deterministic random bit generator (DRBG) and an AIS-31 Class PTG2 compliant true random number generator (TRNG)
      • Cryptographic algorithms:
        • RSA (Rivest-Shamir-Adleman) key generation (1024 or 2048 bits)
        • RSA signature and encryption
        • Hash-based message authentication code (HMAC) SHA-1 & SHA-256
        • Advanced Encryption Standard (AES)-128-192-256
        • Elliptic curve cryptography (ECC) 224 & 256 bits
        • Elliptic curve Diffie–Hellman (ECDH) 224 & 256 bits
        • Elliptic curve direct anonymous attestation (ECDAA)
    • Product compliance
      • TPM 2.0 compliant with Microsoft Windows 8.1 and 10
      • Compliant with Intel TXT
      • TPM 2.0 compliant with the corresponding TCG test suites

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.