SL-EVLONE65W

Active
Design Win

65W USB-PD Ref Design with ST-ONE and MasterGaN4

Solution Description

This high-power-density USB-PD adapter includes Programmable Power Supply (PPS) mode and supports a wide range of input voltages and can deliver five fixed “Power Delivery Objects” (PDO) and two Augmented “Power Delivery Objects” (APDOs).

This solution is based on the ST-ONE, the world’s first digital controller embedding an Arm Cortex M0+ core, an off-line programmable controller with synchronous rectification, and USB PD PHY in a single package.

It includes an advanced power system-in-package (MASTERGAN4) integrating a gate driver and two enhancement mode GaN power transistors in half bridge configuration for high-switching operations which also allow the use of small magnetic components, ensuring very high efficiency.

The ST-ONE includes active clamp flyback controller and its HV startup on the primary side, a microcontroller and all the peripherals required to control the conversion and the USB-PD communication on the secondary side; With the two sides connected through an embedded galvanically isolated dual communication channel, the ST-ONE uses a novel non-complementary control technique and specifically designed power modes to reach both high efficiency and low no-load power consumption. 

  • Key Product Benefits

    ST-ONE - Description

    The world’s first digital controller embedding an Arm Cortex M0+ core, an off-line programmable controller with synchronous rectification, and USB PD PHY in a single package.

    MASTERGAN4 - Description

    High switching operations allow the use of small magnetic components to reach a very high efficiency.

     
  • All Features

    • Universal input mains range: 90 to 265 V
    • Frequency: 47 to 63 Hz
    • Maximum output power: 65 W
    • Dimensions: 58x32x20mm, (L x W x H)
    • Power density: 30 W/in3
    • Constant Current Output: 3.75 A max
    • Output Voltage Range: 3.3 to 21 V
    • PD Output:
      • Five fixed PDOs:
        • 5V@3.75A, 5V@3.75A , 9V@3.75A, 9V@3.75A, 12V@3.75 ,12V@3.75A
        • 15V@3.75A, 15V@3.75A, 20V@3.25A, 20V@3.25A
      • Two APDOs (PPS):
        • 3.3V÷16V@3.75A, 3.3V÷21V@3.25A
    • PPS Mode: 20 mV step for CV, 50 mA step for CC
    • Efficiency: > 93 % @ full load
    • No load consumption < 80 mW
    • Certified USB Power Delivery 3.1.1.2 Power Brick.