Solution Description
To meet the challenge of offering the required ECU/chipset performance at a competitive price enabling its deployment in large quantities, ST offers a high-integration chipset for an optimized ECU form factor and cost.
The backbone of our proposal is the SPC572L64 32-bit Power Architecture MCU and the L9177A peripherals on chip.
-
Key Product Benefits
SPC572L64 - 32Bit MCU designed specifically for EFI
Specifically designed for small EFI engine management systems, the SPC572L64 includes specific modules such as the GTM (Generic Timer Module) used to lock and track the angular position of the crankshaft and the decimation filter for managing knock sensor signals to ensure accurate injection and ignition timings with a direct effect on engine emission and consumption performance..
L9177A - Automotive periperals on a single chip
The L9177A contains all the building blocks for EFI systems from key sensor interfaces and load actuators (solenoids, relays, bulbs, etc.) for diagnostics and networking capabilities.
Distributor availability of EVAL-L9177A
Distributor Name | Region | Stock | Min. Order | Third party link |
---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Distributor availability of SPC563M-DISP
Distributor Name | Region | Stock | Min. Order | Third party link |
---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Estimated cost
Something went wrong with the server request. Please try again in a few moments.
Request for software successfully submitted. The approval process may take up to 48 hours. After you have been approved, you should receive a link to the requested software via email.
Get the Software
Part Number | General Description | Marketing Status | Download |
---|---|---|---|
STSW-L9177A | EVAL-L9177A Graphical User Interface | Active | x Get Software Your registration has been successfully submitted! Something went wrong with the server request. Please try again in a few moments.If you have an account on my.st.com, login and download the software without any further validation steps. If you don't want to login now, you can download the software by simply providing your name and e-mail address in the form below and validating it. This allows us to stay in contact and inform you about updates of this software. For subsequent downloads this step will not be required for most of our software. To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail. x Your registration has been successfully submitted! To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail. x Your e-mail has not yet been validated. The e-mail that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process. x About Requesting Software
x Thank you for your agreement. Please log in to MyST or create an account to start the download. x Thank you for your agreement. Please create an account to start the download, or continue as a guest. x License Agreement IMPORTANT-READ CAREFULLY: This Limited License Agreement (LLA) is made between you (either an individual person or a single legal entity, who will be referred to in this LLA as "You" or "Licensee") and STMicroelectronics International NV, a company incorporated under the laws of the Netherlands acting for the purpose of this LLA through its Swiss branch 39, Chemin du Champ des Filles, 1228 Plan-les-Ouates, Geneva, Switzerland (hereinafter "ST") for the software licensed materials that accompany this LLA, including any associated media, printed materials and electronic documentation (the "Licensed Materials"). The Licensed Materials include any software updates and supplements, that ST may provide You or make available to You after the date You obtain the Licensed Materials to the extent that such items are not accompanied by a separate license agreement or other terms of use. Subject to the terms and conditions of this LLA and applicable Open Source Terms (as defined hereafter) and during the term of this LLA, ST hereby grants You under intellectual property rights owned by or licensed to ST, a non-exclusive, non-transferable, royalty-free, copyright license, without the right to sub-license (except as expressly stipulated herein or authorized in writing by an authorized representative of ST), to use and reproduce the Licensed Materials in object code solely and exclusively with ST chipsets, integrated circuits or ST Gyro product as applicable ("ST Chipsets") for incorporation in a Licensee Product (as defined hereinafter) and subsequent distribution directly or indirectly of said Licensee Product provided that the software part of Licensed Material executes solely and exclusively on, or in conjunction with ST Chipset in Licensee Product ("Limited License Purpose"). To the extent the Licensed Materials are made available to You in source code and subject to the terms and conditions of this LLA, ST hereby grants You under intellectual property rights owned by or licensed to ST during the term of this LLA a non-exclusive, royalty-free, non-transferable copyright license, without the right to sublicense (except as expressly stipulated herein or authorized in writing by an authorized representative of ST), to use, reproduce and modify the source code form of the Licensed Materials and compile such modified source code into new object code, for the Limited License Purpose only. Subject to the terms and conditions of this LLA, You will be authorized to sub-license the Licensed Materials and derivative works thereof in object code solely as part of your software or hardware application ("Licensee Product") and not as a stand-alone product for the Limited License Purpose only. You will enter into an agreement with your customer under terms and conditions no less stringent as the terms of this LLA. Upon request, You shall provide ST with requested contact information of your customers. Subject to the terms and conditions of this LLA, ST hereby grants You under intellectual property rights owned by or licensed to ST, a non-exclusive, non-transferable, royalty-free, copyright license without the right to sub-license (except as expressly stipulated herein or authorized in writing by an authorized representative of ST), to use the Licensed Materials made available as comments, annotations, instructions, manuals, and other materials, whether in printed or electronic form, including without limitation installation manuals, user's guides, and programmer guides ("Documentation") solely to support and exercise the rights granted under this article 1 and to copy, modify and/or create derivative works from the Documentation - e.g. by creating technically accurate subsets and supersets thereof or by translating it into other languages or otherwise creating technically accurate localized versions thereof - and distributing such Licensee documentation only with Licensee Product. You acknowledge that the Licensed Materials have not been specifically designed to meet Your individual requirements and that You have all information necessary to evaluate whether the Licensed Materials meet your requirements or not, will be suitable for your intended use or application and substantially comply with the Documentation. Therefore the Licensed Materials shall be deemed accepted upon delivery to Licensee. You shall use, at your own risk, the Licensed Materials and any development that is obtained from such use. You acknowledge that ST cannot in any way be held responsible for the consequences resulting from use of the Licensed Materials and any development made following such use of the Licensed Materials. Notwithstanding anything to the contrary herein, You are not authorized to sublicense to or have used the Licensed Materials by a competitor of ST. Licensed Materials are not designed for use in safety critical applications such as life supporting devices or systems, and military, nuclear, automotive or aerospace applications or environments. ST expressly disclaims any responsibility for such usage which shall be made at Your sole risk, even if ST has been informed in writing of such usage. You acknowledge and agree to be solely responsible for regulatory and safety related requirements concerning your own products and any use of the Licensed Materials in Your products and related applications and any claim arising from incorporation of the Licensed Materials in any application or system where failure of the Licensed Materials could lead to death or personal injury. Unless otherwise expressly stipulated under Article 1, You shall not, and shall not permit any third party to: (i) copy, reproduce or duplicate the Licensed Materials (ii) translate, modify, adapt, decompile, disassemble or reverse engineer and make derivative works of (any portion of) the Licensed Materials (iii) rent, disclose, publish, sell, assign, lease, lend, sublicense, market, transfer, distribute or otherwise provide third parties access to (any portion of) the Licensed Materials for any purpose (iv) attempt to derive the source code, algorithmic nature or structure of any object code portions of the Licensed Materials (v) use the Licensed Materials to create any product that competes with the Licensed Materials (vi) remove or circumvent any protection or other restrictive technology mechanism of the Licensed Materials or ST Chipsets (vii) disclose the results of the Licensed Materials' performance benchmarks to any third party or (viii) otherwise use (any portion of) the Licensed Materials in any manner not expressly authorized by this LLA. Other than the limited expressed license granted to You under Article 1 herein, no other rights or licenses are granted, or implied by estoppel or otherwise, under any intellectual property rights of ST and/or its affiliated companies or any intellectual property of a third-party residing in the Licensed Materials or any other confidential information furnished by ST, including (i) for the combination of such Licensed Materials or other confidential information with one or more other items (including items acquired from ST and/or its affiliated companies) even if such items have no substantial use other than as part of such combination (ii) with respect to any trademark, trade or brand name, a corporate name of ST and/or its affiliated companies, or any other name or mark, or contraction abbreviation or simulation thereof, (iii) under any intellectual property rights covering any standard set by a standard setting body and any de facto standards. ST has no obligation to provide You with maintenance, support or updates for the Licensed Materials. Nothing in this LLA will be construed as: (i) a warranty or representation by ST to maintain production of any ST device, hardware or software with which the licensed Materials may be used in any manner and (ii) a commitment from ST to bring or prosecute actions against third-parties for infringement. For the Licensed Materials to be used with an ST Gyro product, You shall report to ST within 7 (seven) days after the end of each month the amount of Gyro products purchased, directly or indirectly, from ST. You shall keep full and accurate books and records setting forth the number of Gyro products purchased, directly or indirectly, from ST which may appoint a certified and independent auditor twice a year, until two years after termination of this LLA, to audit such books and records on your premises, during normal business hours and upon reasonable notice to You. The Licensed Materials are and will remain the exclusive property of ST or its licensors, whether or not specifically recognized or perfected under the laws of the country where the Licensed Materials are used. You will not take any action that jeopardizes ST's or its licensors' proprietary rights or acquire any rights in the Licensed Materials, except the limited rights specified in Article 1.All titles, trademarks and copyrights in and pertaining to the Licensed Materials, the accompanying printed materials, and any copies of the Licensed Materials, are owned or licensed by ST or its affiliated companies or suppliers. You shall ensure that such notice is reproduced in any copy of the whole or any part of the Licensed Materials. You shall not remove, modify or alter any ST copyright or trademark notice from any part of the Licensed Materials or copy partially or totally. The Licensed Materials may include confidential information and trade secrets designated as "confidential", "proprietary" or similar legend with the name, sign, trade name or trade mark of ST. You may only use the Licensed Materials for the Limited License Purpose and shall take necessary precautions to maintain the confidentiality of the Licensed Materials provided by ST under this LLA. Unless permitted by this LLA, You shall not disclose, provide or make available the Licensed Materials and/or part thereof to any person other than your employees who have a need to know for the Limited License Purpose. You shall not remove any proprietary, copyright, trade secret and warning legends from the Licensed Materials and/or parts thereof, and You shall reproduce, without any amendment or change thereto, any proprietary rights legend and marking of ST or its third party suppliers in any Licensed Materials provided by ST. You shall be liable towards ST for any damages incurred due to a failure by any employee or customer having access to the Licensed Materials to comply with the provisions in this LLA. You shall immediately notify ST of any unauthorised use or disclosure of, or of any unauthorised access to, or of any theft or loss of the Licensed Materials or part thereof, which comes to your notice. The confidentiality obligations shall not apply to Licensed Materials, which can be shown by documentary evidence: (i) entered the public domain through no fault of the Licensee or, (ii) known to the Licensee prior to receipt from ST or, (iii) disclosed to the Licensee by a third party having the right to disclose or, (iv) independently developed by the Licensee without use of the Licensed Materials, the onus of proof of independence being on the Licensee. YOU ACKNOWLEDGE THAT THE LICENSED MATERIALS AND ANY AND ALL PARTS THEREOF ARE PROVIDED "AS IS". ST MAKES NO REPRESENTATIONS OR WARRANTIES WITH RESPECT TO THE LICENSED MATERIALS AND OR PARTS THEREOF WHETHER EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE. SPECIFICALLY, WITHOUT LIMITING THE GENERALITY OF THE FOREGOING, ST MAKES NO REPRESENTATION OR WARRANTY THAT (I) THE USE AND DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF WILL BE UNINTERRUPTED OR ERROR FREE, AND OR (II) ANY USE AND DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF, WHETHER INTEGRATED INTO OTHER EQUIPMENT OR NOT, ARE FREE FROM INFRINGEMENT OF ANY THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. IT SHALL BE YOUR SOLE RESPONSIBILITY TO MAKE SUCH DETERMINATION AS NECESSARY WITH RESPECT TO THE ACQUISITION OF LICENSES UNDER PATENTS AND OTHER INTELLECTUAL PROPERTY RIGHTS OF THIRD PARTIES. CONSEQUENTLY, ST DISCLAIMS ANY LIABILITY IN CASE ANY SUCH USE AND DISTRIBUTION INFRINGE ANY THIRD PARTY'S INTELLECTUAL PROPERTY RIGHTS. FURTHERMORE ST HEREBY DISCLAIMS ANY WARRANTY AND LIABILITY WHATSOEVER FOR ANY DEVELOPMENT CREATED BY OR FOR YOU AND BY OR FOR YOUR CUSTOMERS. YOU ACKNOWLEDGE THAT YOU HAVE RELIED ON NO WARRANTIES OTHER THAN THE EXPRESS WARRANTIES IN THIS LLA AND THAT NO WARRANTIES ARE MADE BY ST OR GRANTED BY LAW WHENEVER IT IS PERMITTED BY LAW. Some portion of the Licensed Materials might contain Open Source Software subject to Open Source Terms applicable for each such portion, as further specified in the Licensed Materials. Such Open Source Software is supplied to You under the applicable Open Source Terms and is not subject to the terms of this LLA to the extent the terms of this LLA are in conflict with such applicable Open Source Terms. Except for Open Source Software, You have no rights under this LLA to, and may not under any circumstances use the Licensed Materials, and/or any parts thereof such that they become subject to any Open Source Terms. These actions include but are not limited to combining the Licensed Materials by means of incorporation or linking or otherwise. For the purpose of this LLA, "Open Source Terms" shall mean any open source license that complies with the Open Source Definition specified at www.opensource.org and any other comparable open source license such as for example GNU General Public License (GPL), Eclipse Public License (EPL), Apache Software License, BSD license and MIT license, and "Open Source Software" shall mean any software that is licensed or distributed under Open Source Terms as specified in the Licensed Materials. You agree not to use the Licensed Materials in violation of any law, statute, ordinance or other regulation or any obligation to which You are bound. You agree to comply with all applicable laws and regulations regarding the use of the Licensed Materials. You acknowledge that the Licensed Materials are subject to export controls restrictions. You agree that You will not export, re-export Licensed Materials, directly or indirectly, to any country to the extent export to such country at the time of export requires an export license or other governmental approval under any export control laws and regulations, without first obtaining such license or approval. Some Licensed Materials may (i) require licenses from third parties claiming intellectual property rights covering implementation of the Licensed Materials or (ii) be based on industry recognized standards or software programs published by industry recognized standards bodies and certain third parties may claim to own intellectual property rights that cover implementation of those standards. You acknowledge and agree that this LLA does not convey a license to any such third party intellectual property rights and that You are responsible for any fees or royalties payable to any third party based on such third party's interests in the Licensed Materials. You shall be responsible for the due and proper compliance with the terms and conditions of this LLA by your customers and shall be jointly and severally liable to ST for any and all damages incurred by ST and its suppliers and licensors in connection with any such third-party's non-compliance therewith. IN NO EVENT SHALL ST AND ITS AFFILIATES BE LIABLE TO THE LICENSEE AND ITS CUSTOMERS FOR ANY INDIRECT, INCIDENTAL, PUNITIVE, SPECIAL OR CONSEQUENTIAL DAMAGES AND LOST PROFITS OR LOST SAVINGS, LOSS OF BARGAIN OR OPPORTUNITY, PROFESSIONAL FEES OR EXPENSES, BUSINESS INTERRUPTION, LOST REVENUES OR SALES, DAMAGE TO ASSOCIATED PRODUCT OR EQUIPMENT OR TO FACILITIES, COSTS OF SUBSTITUTE PRODUCT, FACILITIES OR SERVICES, COSTS ASSOCIATED WITH DOWN TIME, GOODWILL, LOSS OF DATA AND ANY SIMILAR OR DISSIMILAR LOSSES, WHETHER FORESEEABLE OR UNFORESEEABLE AND WHETHER OR NOT SUCH DAMAGES ARE BASED ON WARRANTY, CONTRACT OR ANY OTHER LEGAL THEORY, EVEN IF LICENSEE HAS BEEN ADVISED, OR IS AWARE, OF THE POSSIBILITY OF SUCH DAMAGES ARISING FROM ANY USE AND OR DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF, WHETHER INTEGRATED INTO OTHER EQUIPMENT OR NOT, AND OR ARISING BY REASON OF THE FACT THAT THE LICENSED MATERIALS AND OR ANY PARTS THEREOF ARE DEFECTIVE OR NON-CONFORMING AND OR ARISING FROM THIS LLA. IN NO EVENT SHALL ST AND ITS AFFILIATES BE LIABLE FOR ANY DAMAGE, COSTS OR EXPENSES ASSOCIATED WITH WARRANTY OR INTELLECTUAL PROPERTY INFRINGEMENT CLAIMS WHETHER FOR THE REPLACEMENT OR REPAIR OF PRODUCTS, INCLUDING LABOR, INSTALLATION OR OTHER COSTS INCURRED BY LICENSEE AND, IN PARTICULAR, ANY COSTS RELATED TO THE REMOVAL OR REPLACEMENT OF ANY PRODUCTS SOLDERED OR OTHERWISE PERMANENTLY AFFIXED TO ANY PRINTED CIRCUIT BOARD, EXCESS PROCUREMENT COSTS, OR REWORK CHARGES. ST AGGREGATE AND CUMULATIVE LIABILITY TOWARDS LICENSEE UNDER THIS LLA SHALL NOT EXCEED 100 USD. THE LIMITATIONS SET FORTH IN THIS ARTICLE 8 SHALL ONLY APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW. This LLA shall be valid for one year from acceptance by You of this LLA, unless terminated before by You at any time by destroying all Licensed Materials or by returning those to ST. ST may terminate this LLA at any time if (i) You fail to comply with the terms and conditions of this LLA, or (ii) You file litigation against ST or its affiliated companies, (iii) ST receives notice of any claim, suit or proceeding that alleges that the Licensed Materials or Your use or distribution of the Licensed Materials infringes any third-party intellectual property rights or (iv) to the extent permitted by laws, a voluntary or involuntary petition in bankruptcy or winding up is filed against Licensee, any proceedings in insolvency or bankruptcy are instituted against Licensee, a trustee or receiver is appointed over Licensee, or any assignment is made for the benefit of creditors of Licensee. Upon termination you shall delete, destroy, or return to ST all Licensed Materials in your possession and You shall stop using the Licensed Materials for any purpose whatsoever. The rights and obligations under Articles from 2 to 11 will survive the termination or expiration of this LLA. Furthermore the right to use the Licensed Materials incorporated in a Licensee Product as per Article 1 before the expiration or termination of this LLA will survive. If a court or agency of competent jurisdiction holds any term of this LLA invalid, illegal, or unenforceable for any reason, the remainder of this LLA shall be valid and enforceable and You and ST shall discuss in good faith a substitute, valid, enforceable provision which most nearly effects the parties intent in entering into this LLA. The failure by ST to enforce any provisions of this LLA or to exercise any right in respect thereto shall not be construed as constituting a waiver of its rights thereof. No agency, joint venture, partnership or other business organisation shall be created or be construed as being created by reason of this LLA. You will not have the right or authority to, and shall not, assume or create any obligation of any nature whatsoever on behalf of ST or bind ST in any respect whatsoever. You and ST are independent parties. Nothing in this LLA shall be construed as making You an employee, agent or legal representative of ST. This LLA contains the entire and sole agreement between You and ST on the subject matter of this LLA, and supersedes all representations, undertakings and agreements previously made between You and ST and shall prevail over the terms and conditions set forth in any document from You with respect to the subject matter of this LLA. Any amendment to this LLA shall be agreed in writing and be duly signed by You and ST and shall make reference to this LLA. This LLA is governed by the laws of Switzerland, without regard to its conflict of law rules. All disputes, differences or questions arising out of or in connection with this LLA shall be finally settled by the competent courts of Geneva, Switzerland. Notwithstanding the aforesaid, nothing in this LLA shall prevent ST from seeking any interim or final injunctive or equitable relief by a court of competent jurisdiction. THE LICENSED MATERIALS ARE LICENSED TO YOU ON THE CONDITION THAT YOU ACCEPT ALL THE TERMS AND CONDITIONS OF THIS LLA. BY CLICKING ON THE "I ACCEPT" BUTTON OR BY INSTALLING, COPYING, DOWNLOADING, ACCESSING OR OTHERWISE USING THE LICENSED MATERIALS, YOU AGREE TO BE BOUND BY THE TERMS OF THIS LLA. IF YOU DO NOT AGREE WITH ANY CONDITION OF THIS LLA, DO NOT INSTALL, ACCESS OR USE THE LICENSED MATERIALS. |
All Evaluation Features
-
AEC-qualified integrated components Enable compliance with regulations for reduced exhaust emissions and fuel consumption in small combustion engines for 2- and 3-wheeled vehicles which will be mandatory from 2020 onward (Euro5 equivalent and later including OBDII capability) Dedicated chipset for optimized ECU form factor and cost.
To meet the challenge of offering the required ECU/chipset performance at a competitive price enabling its deployment in large quantities, ST offers a high-integration chipset for an optimized ECU form factor and cost.
The backbone of our proposal is the SPC572L64 32-bit Power Architecture MCU and the L9177A peripherals on chip.
Specifically designed for small EFI engine management systems, the SPC572L64 includes specific modules such as the GTM (Generic Timer Module) used to lock and track the angular position of the crankshaft and the decimation filter for managing knock sensor signals to ensure accurate injection and ignition timings with a direct effect on engine emission and consumption performance.
The L9177A contains all the building blocks for EFI systems from key sensor interfaces and load actuations (solenoids, relays, bulbs, etc.) for diagnostics and networking capabilities
Automotive analog and power
Part number | Description |
---|---|
L9177A | Automotive engine management control IC for small engines |
L9916 | Multifunction alternator voltage regulator with programmable parameters for 12 V / 24 V on board networks |
L9960 | H-bridge |
Automotive microcontrollers
Part number | Description |
---|---|
SPC572L64F2 | 32-bit Power Architecture MCU for Automotive Powertrain Applications |
Power management
Part number | Description |
---|---|
A6387 | High-voltage high and low side driver for automotive applications |
Power transistors
Part number | Description |
---|---|
STGB20N45LZAG | Automotive-grade 450 V internally clamped IGBT ESCIS 300 mJ |
STGB25N40LZAG | Automotive-grade 400 V internally clamped IGBT ESCIS 320 mJ |
STGD20N45LZAG | Automotive-grade 450 V internally clamped IGBT ESCIS 300 mJ |
STGD25N40LZAG | Automotive-grade 400 V internally clamped IGBT ESCIS 320 mJ |
Protections and EMI filters
Part number | Description |
---|---|
ESDCAN01-2BLY | Automotive dual-line TVS in SOT23-3L for CAN bus (12 V system) |
ESDCAN03-2BWY | Automotive dual-line TVS in SOT323-3L for CAN bus (12 V system) |
ESDCAN05-2BWY | Automotive dual-line TVS in SOT323-3L for CAN bus (24 V system) |