Rad-hard gate drivers

All tools & software typesMinify

Manufactured using ST's best-in-class BCD6s SOI technology, our QML-V qualified rad-hard gate driver series offers superior devices that are faster, safer, more powerful, and more robust to radiation and harsh environments.

Qualified at 100 krad(Si) and immune to SEL up to 70 MeV.cm2/mg, ST offers a series of high-frequency dual low-side drivers with positive and negative output versions, housed in ceramic hermetic packages; the Flat-16 with an industry-standard pinout and the Flat-10 for real-estate optimized versions.

Their wide supply voltage range make these rad-hard gate drivers flexible solutions, able to work with high-capacitive MOSFETs in harsh environments.