Product overview
Description
The RHFAD128 is specifically designed to sustain ionizing dose and heavy-ions for space applications by using a high-end proven CMOS technology.
This device is a low-power, multiplexed eight-channel 12-bit analog-to-digital converter for conversion from 50 ksps to 1 Msps. The architecture is based on the successive-approximation register with internal track-and-hold. The RHFAD128 features 8-single ended inputs that can be used as 4 differential inputs. The output serial data is straight binary and is compatible with SPI™.
The analog and digital power supplies operate from 2.7 V to 3.6 V, drawing a current consumption of 2 mA max. only.
The RHFAD128 is in hermetic ceramic Flat-16 leads, and works from -55 °C to + 125 °C ambient temperature.
-
All features
- 50 ksps to 1 Msps conversion rate
- 8-to-1-channel single input MUX
- 4-to-1-channel differential input MUX
- 3.3 V operating supply
- Independent analog and digital supplies
- Pure CMOS
- Very low consumption
- SPI, serial digital output
- Power-down function
- 300 krad TID targeted
- 125 MeV.cm²/mg SEL free
Recommended for you
Related Applications
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 21 Oct 2024 | 21 Oct 2024 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2022 | 01 Aug 2022 | ||
1.2 | 23 Jun 2021 | 23 Jun 2021 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 22 Apr 2020 | 22 Apr 2020 | ||
1.3 | 30 Mar 2020 | 30 Mar 2020 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Jun 2023 | 07 Jun 2023 | ||
1.0 | 07 Jun 2023 | 07 Jun 2023 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 22 Jan 2019 | 22 Jan 2019 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Dec 2024 | 05 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - RHFAD128
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Jun 2021 | 15 Jun 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
RH-AD1285K1 | Active | Flat-16 | Industrial | N/A | |
RH-AD128K1 | Active | Flat-16 | Industrial | N/A | |
RH-AD128KX | Active | Flat-16 | Industrial | N/A | |
RHFAD128D2S | Active | die | Industrial | N/A | |
RHFAD128K01V | Active | Flat-16 | Industrial | N/A | |
RHFAD128K02V | Active | Flat-16 | Industrial | N/A | |
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
die
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RHFAD128K01V | | | Available at distributors Distributor availability of RHFAD128K01V
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
RHFAD128D2S | | | Available at distributors Distributor availability of RHFAD128D2S
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
RHFAD128K02V | | | Available at distributors Distributor availability of RHFAD128K02V
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
RH-AD128KX | | | Available at distributors Distributor availability of RH-AD128KX
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
RH-AD128K1 | | | Available at distributors Distributor availability of RH-AD128K1
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
RH-AD1285K1 | | | Available at distributors Distributor availability of RH-AD1285K1
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
|
RHFAD128K01V Active
Part Number:
RHFAD128K01V
Package: Product Marking:
5962F1820401VXC
SMD PIN/Detailed Spec:
5962F1820401VXC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFAD128D2S Active
Part Number:
RHFAD128D2S
Package: Product Marking:
-
SMD PIN/Detailed Spec:
-
Quality Level:
-
Lead Finish:
-
Distributor reported inventory date:
Stock
Min.Order
RHFAD128K02V Active
Part Number:
RHFAD128K02V
Package: Product Marking:
5962F1820401VXA
SMD PIN/Detailed Spec:
5962F1820401VXA
Quality Level:
QML-V Flight
Lead Finish:
-
Distributor reported inventory date:
Stock
Min.Order
RH-AD128KX Active
Part Number:
RH-AD128KX
Package: Product Marking:
RH-AD128KX
SMD PIN/Detailed Spec:
-
Quality Level:
Evaluation Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RH-AD128K1 Active
Part Number:
RH-AD128K1
Package: Product Marking:
RH-AD128K1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RH-AD1285K1 Active
Part Number:
RH-AD1285K1
Package: Product Marking:
-
SMD PIN/Detailed Spec:
-
Quality Level:
-
Lead Finish:
-
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors