Product overview
Description
The RHFAHC00 device is a very high speed pure CMOS quad 2-input NAND gate, designed for radiation hardness and characterized in total ionization dose (TID) and single event effect (SEE).
It is available in die-form and in hermetic ceramic Flat 14-lead screened as per MIL-PRF-38535 to comply with the needs of space applications. It can work from -55 °C to +125 °C ambient temperature.
-
All features
- 1.8 V to 3.3 V nominal supply
- 3.6 V max. operating
- 4.8 V AMR
- Very high speed: propagation delay of 3 ns maximum guaranteed
- Pure CMOS process
- CMOS output
- Ultra low power
- 300 krad TID targeted
- 125 MeV.cm2/mg SEL free
- 62.5 MeV.cm2/mg SET free
Recommended for you
Related Applications
Industrial
EDA Symbols, Footprints and 3D Models
STMicroelectronics - RHFAHC00
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Jun 2021 | 15 Jun 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
RH-AHC00K1 | Active | Flat-14 | Industrial | Not compliant | - | - | |
RHFAHC00K01V | Active | Flat-14 | Industrial | Not compliant | - | - | |
Marketing Status
Package
Flat-14
Grade
Industrial
RoHS Compliance Grade
Not compliant
Marketing Status
Package
Flat-14
Grade
Industrial
RoHS Compliance Grade
Not compliant
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RH-AHC00K1 | Active | | Available at distributors Distributor availability of RH-AHC00K1
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-14 | Carrier Tape | FRANCE | EAR99 | NEC | RH-AHC00K1 |
| Engineering Model | Gold | ||||||||||
RHFAHC00K01V | Active | | Available at distributors Distributor availability of RHFAHC00K01V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-14 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F1820201VXC | 5962F1820201VXC | QML-V Flight | Gold |
RH-AHC00K1 Active
Part Number:
RH-AHC00K1
Package: Product Marking:
RH-AHC00K1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFAHC00K01V Active
Part Number:
RHFAHC00K01V
Package: Product Marking:
5962F1820201VXC
SMD PIN/Detailed Spec:
5962F1820201VXC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors