Product overview
Description
The RHFL4913XX25, RHFL4913XX33 and RHFL4913XX50 belong to a high-performance Rad-hard positive fixed voltage regulator family. Available in various hermetic ceramic packages, they are suitable for harsh environments. Input supply range is up to 12 V. These devices are QML-V qualified, DLA SMD are 5962F02534 / 02535 / 02536.
-
All features
- 2 and 3 A low dropout voltage
- Embedded overtemperature and overcurrent protection
- Adjustable current limitation
- Output overload monitoring/signalling
- Fixed 2.5 V, 3.3 V, 5.0 V output voltages
- Inhibit (ON/OFF) TTL-compatible control
- Programmable output short-circuit current
- Remote sensing operation
- Rad-hard: tested up to 300 krad Mil Std 883E Method 1019.6 low dose rate conditions
- Heavy Ion, SEL immune
- QML-V qualified, DLA SMD are 5962F02534 / 02535 / 02536
Circuit Diagram
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 21 Oct 2020 | 21 Oct 2020 | |
7Z | 1.0 | 23 May 2019 | 23 May 2019 | |
7Z | 1.0 | 23 May 2019 | 23 May 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
RHFL4913ESY5005V | Active | TO-257 | Industrial | N/A | |
RHFL4913ESY5006V | Active | TO-257 | Industrial | N/A | |
RHFL4913ESY501 | Active | TO-257 | Industrial | N/A | |
RHFL4913KP50-01V | Active | Flat-16P | Industrial | N/A | |
RHFL4913KP50-02V | Active | Flat-16P | Industrial | N/A | |
RHFL4913KP501 | Active | Flat-16P | Industrial | N/A | |
RHFL4913S50-03V | Active | SMD.5 | Industrial | N/A | |
RHFL4913S50-04V | Active | SMD.5 | Industrial | N/A | |
RHFL4913S501 | Active | SMD.5 | Industrial | N/A | |
RHFL4913ESY5005V
Package:
TO-257Material Declaration**:
RHFL4913ESY5006V
Package:
TO-257Material Declaration**:
RHFL4913ESY501
Package:
TO-257Material Declaration**:
RHFL4913KP50-01V
Package:
Flat-16PMaterial Declaration**:
RHFL4913KP50-02V
Package:
Flat-16PMaterial Declaration**:
RHFL4913KP501
Package:
Flat-16PMaterial Declaration**:
RHFL4913S50-03V
Package:
SMD.5Material Declaration**:
RHFL4913S501
Package:
SMD.5Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RHFL4913KP50-01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| ||||||||||
RHFL4913ESY5006V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| ||||||||||
RHFL4913KP501 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| ||||||||||
RHFL4913S501 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| ||||||||||
RHFL4913ESY501 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| ||||||||||
RHFL4913S50-03V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| ||||||||||
RHFL4913KP50-02V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| ||||||||||
RHFL4913ESY5005V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| ||||||||||
RHFL4913S50-04V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
RHFL4913KP50-01V Active
RHFL4913ESY5006V Active
RHFL4913KP501 Active
RHFL4913S501 Active
RHFL4913ESY501 Active
RHFL4913S50-03V Active
RHFL4913KP50-02V Active
RHFL4913ESY5005V Active
RHFL4913S50-04V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors