Product overview
Description
The RHFLVDS32A is a quad, low-voltage differential signaling (LVDS) receiver specifically designed, packaged and qualified for use in aerospace environments in a low-power and fast data transmission standard.
The circuit features an internal fail-safe function to ensure a known state in case of an input short circuit or a floating input.
All pins have cold spare buffers to ensure they are in high impedance when VCC is tied to GND.
Designed on ST's proprietary CMOS process with specific mitigation techniques, the RHFLVDS32A achieves “best in the class” for hardness to total ionization dose and heavy ions.
The RHFLVDS32A can operate over a large temperature range of -55 °C to +125 °C and it is housed in an hermetic Ceramic Flat-16 package.
-
All features
- LVDS input
- CMOS output
- ANSI TIA/EIA-644 compliant
- 400 Mbps (200 MHz)
- Cold spare on all pins
- Fail-safe function
- 3.3 V operating power supply
- 4.8 V absolute rating
- Power consumption: 43 mW at 3.3 V
- Hermetic package
- Large input common mode: -4 V to +5 V
- Guaranteed up to 300 krad TID
- SEL immune up to 135 MeV.cm²/mg
- SET/SEU immune up to 32 MeV.cm²/mg
- SMD pin: 5962F98652
- Mass: 0.65 g
Recommended for you
Related Applications
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 11 Dec 2024 | 11 Dec 2024 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Sep 2018 | 13 Sep 2018 | ||
1.2 | 23 Jun 2021 | 23 Jun 2021 | ||
1.0 | 13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 22 Apr 2020 | 22 Apr 2020 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Dec 2024 | 05 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - RHFLVDS32A
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Jun 2021 | 15 Jun 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
RHFLVDS32AK01V | Active | Flat-16 | Industrial | N/A | |
RHFLVDS32AK02V | Active | Flat-16 | Industrial | N/A | |
RHFLVDS32AK1 | Active | Flat-16 | Industrial | N/A |
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RHFLVDS32AK1 | Active | | Available at 2 distributors Distributor availability of RHFLVDS32AK1
Distributor reported inventory date: 3/30/2025 | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | RHFLVDS32AK1 | - | Engineering Model | Gold | ||||||||||||||||||||
RHFLVDS32AK01V | Active | | Available at distributors Distributor availability of RHFLVDS32AK01V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F9865207VZC | 5962F9865207VZC | QML-V Flight | Gold | ||||||||||||||||||||
RHFLVDS32AK02V | Active | | Available at distributors Distributor availability of RHFLVDS32AK02V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F9865207VZA | 5962F9865207VZA | QML-V Flight | Solder DIp |
RHFLVDS32AK1 Active
Part Number:
RHFLVDS32AK1
Package: Product Marking:
RHFLVDS32AK1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
AVNET
Stock
1Min.Order
0DIGIKEY
Stock
6Min.Order
1Distributor reported inventory date: 3/30/2025
Stock
Min.Order
RHFLVDS32AK01V Active
Part Number:
RHFLVDS32AK01V
Package: Product Marking:
5962F9865207VZC
SMD PIN/Detailed Spec:
5962F9865207VZC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFLVDS32AK02V Active
Part Number:
RHFLVDS32AK02V
Package: Product Marking:
5962F9865207VZA
SMD PIN/Detailed Spec:
5962F9865207VZA
Quality Level:
QML-V Flight
Lead Finish:
Solder DIp
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors